目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.01 Form 2 - Quicky
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_01_form_2.prj},{NB=IMS 100064250QUICKY 6,0 X 25,0 MM VZ FL PASS},{V=49},{CNSORDERNO=100064250},{FORM=c07_01_form_2.jpg},{ARTCODE=QUICKY 6,0 X 25,0 MM VZ FL PASS},{D=6.00},{A=25.00},{B=2.75},{S=0.30},{CNSMASSEXACT=1.29},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=VZ FL PASS},{CNSORDERNOOLD=10064250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 1005001BR / QUICKY 2 ...
1005001BR
QUICKY 2 X 9,5 MM BL
2.00
9.50
1.20
0.20
0.10
SPRING STEEL CK 67
BL
IMS 100006040 / QUICKY 2,...
100006040
QUICKY 2,5 X 7 MM VZ FL P...
2.40 - 2.60
7.00
1.50
0.25
0.08
SPRING STEEL CK 67
VZ FL NTL
IMS 1005002BR / QUICKY 2,...
1005002BR
QUICKY 2,5 X 6,5 MM VZ FL...
2.50
6.50
1.20
0.20
0.06
SPRING STEEL CK 67
BL
IMS 1005003BR / QUICKY 3,...
1005003BR
QUICKY 3,0 X 9,5 MM BL
3.00
9.50
1.20
0.20
0.10
SPRING STEEL CK 67
BL
IMS 100009950 / QUICKY 3 ...
100009950
QUICKY 3 X 25 MM VZ FL PA...
3.00
25.00
3.00
0.30
1.42
SPRING STEEL CK 67
VZ
IMS 101000800 / CLAMPING...
101000800
CLAMPING RING FOR BOLT Ø ...
3.20-3.25
12.00
1.3
0.30
0.30
SPRING STEEL C67S
VZ FL PASS
IMS 100072970 / QUICKY Ø ...
100072970
QUICKY Ø 3,5 MM VZ FL PAS...
3.50
12.00
1.30
0.30
0.30
SPRING STEEL CK 67
VZ FL PASS
IMS 10006075A / QUICKY Ø ...
10006075A
QUICKY Ø 4,0 MM MKB 3.0 S...
3.90-4.10
25.00
1.80
0.35
1.50
SPRING STEEL CK 67
MKB SI
IMS 10006075B / QUICKY 4 ...
10006075B
QUICKY 4 X 25 MM VZ FL PA...
3.90-4.10
25.00
1.80
0.35
1.56
SPRING STEEL CK 67
VZ FL NTL
IMS 10006075C / QUICKY Ø ...
10006075C
QUICKY Ø 4,0 MM VZ FL PAS...
3.90-4.10
25.00
1.80
0.35
1.55
SPRING STEEL CK 67
VZ FL PASS
IMS 100072380 / QUICKY Ø ...
100072380
QUICKY Ø 4,0 MM PHO
3.95 - 4.05
40.00
2.50
0.30
3.12
SPRING STEEL CK 67
PHO
IMS 100063920 / QUICKY Ø ...
100063920
QUICKY Ø 3,95 - 4,15 MM P...
3.95 - 4.15
11.30
1.30
0.25
0.19
SPRING STEEL CK 67
PHO IMP
IMS 10006392A / QUICKY 3,...
10006392A
QUICKY 3,95 - 4,15 X 11,3...
3.95 - 4.15
11.30
1.30
0.25
0.19
SPRING STEEL CK 67
VZ FL PASS
IMS 100067650 / QUICKY Ø ...
100067650
QUICKY Ø 4,0 MM PHO OILED
4.00
9.00
0.80
0.25
0.01
SPRING STEEL CK 67
PHO GEÖLT
IMS 100005990 / QUICKY 4,...
100005990
QUICKY 4,0 X 12,0 MM VZ F...
4.00
12.00
1.30
0.30
0.26
SPRING STEEL CK 67
VZ FL PASS
IMS 10000599A / QUICKY Ø ...
10000599A
QUICKY Ø 4,0 MM MKB 10.21...
4.00
12.00
1.30
0.30
0.27
SPRING STEEL CK 67
MKB SW
IMS 10000599B / QUICKY Ø ...
10000599B
QUICKY Ø 4,0 MM MKB SI GZ
4.00
12.00
1.30
0.30
0.25
SPRING STEEL CK 67
MKB SI GZ
IMS 10000995A / QUICKY Ø ...
10000995A
QUICKY Ø 3,0 MM MKB 1.2 S...
2.85 - 2.95
25.00
3
0.30
1.30
SPRING STEEL CK 67
MKB SI GZ
IMS 1005008BR / QUICKY 4 ...
1005008BR
QUICKY 4 X 15 MM BL
4.00
15.00
1.50
0.30
0.40
SPRING STEEL CK 67
BL
IMS 100034170 / CLAMPING ...
100034170
CLAMPING RING Ø 4.4 - 4.6...
4.40-4.60
22.00
2.50
0.30
0.79
SPRING STEEL CK 67
MKB SI GZ
IMS 1005007BR / QUICKY Ø ...
1005007BR
QUICKY Ø 5,0 MM OILED
5.00
11.30
1.20
0.20
0.10
SPRING STEEL CK 67
GEÖLT
IMS 100008960 / QUICKY 5 ...
100008960
QUICKY 5 X 12 MM VZ FL PA...
5.00
12.00
2.70
0.30
0.30
SPRING STEEL CK 67
VZ FL PASS
IMS 10000896A / QUICKY Ø ...
10000896A
QUICKY Ø 5,0 MM MKB 10.21...
5.00
12.00
2.70
0.30
0.31
SPRING STEEL CK 67
MKB SW
IMS 1005009BR / QUICKY 5,...
1005009BR
QUICKY 5,0 X 15,0 MM BL
5.00
15.00
1.50
0.30
0.38
SPRING STEEL CK 67
BL
IMS 100046330 / CLAMPING ...
100046330
CLAMPING RING FOR T-BOLT ...
5.00
26.50
5.30
0.40
1.89
SPRING STEEL CK 67
GEO SI
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D