目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C06.04 - Grommet open oval
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C06 Grommet
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c06_tulle/c06_04.prj},{NB=IMS 340023080GROMMET PA 661 NATURAL(1.2)},{V=1},{CNSORDERNO=340023080},{ARTCODE=TULLE PA 661 FARBLOS},{BL=21.00 x 9.00},{BD=1.20},{BDX=1.20},{A1=25.00},{A2=13.00},{B=1.30},{C=5.20},{D1=21.00},{D2=9.00},{E1=4.50},{E2=4.50},{CNSMASSEXACT=0.80},{CNSMATNO=Kunstoff},{CNSMAT=PA 661},{FARBE=N},{CNSORDERNOOLD=34023080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BL
Hole size
[mm]
BDX
Thickness
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 340023080 / GROMMET P...
340023080
GROMMET PA 661 NATURAL
21.00 x 9.00
1.20
25.00
13.00
1.30
5.20
21.00
9.00
4.50
4.50
0.80
Plastic
PA 661
N
IMS 340045520 / GROMMET P...
340045520
GROMMET POM 509 NATURAL
32.00 x 10.50
0.70
37.30
16.00
1.00
10.00
31.70
10.20
27.00
3.20
1.96
Plastic
POM 509
N
IMS 340062760 / GROMMET P...
340062760
GROMMET PE BLACK
32.20 x 16.20
[0.67:1.20]
37.20
21.80
2.00
4.50
31.80
16.40
29.40
14.00
0.82
Plastic
PE
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D