目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B04.01 Form 2 - Plug-in clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B04 Plug-in clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b04_steckklammer/b04_01_form_2.prj},{NB=IMS 330064560PLUG-IN CLIP PHOSPHATED IMPREGNATED},{V=0},{VERS=6},{CNSORDERNO=330064560},{FORM=b04_01_form_2.jpg},{ARTCODE=STECKKLAMMER PHO IMP},{A=2.60 - 2.80},{B=2.00 - 2.20},{C=9.60},{D=7.80 - 8.00},{E=10.20 - 10.40},{CNSMASSEXACT=0.74},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=PHO IMP},{S=0.40},{CNSORDERNOOLD=33064560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
S
[mm]
IMS 330054020 / PLUG-IN C...
330054020
PLUG-IN CLIP ZINC-PLATED ...
1.50 - 3.20
0.70 - 1.30
13.50
4.70 - 4.90
15.50
1.10
SPRING STEEL CK 67
VZ FL PASS
0.40
IMS 330065220 / PLUG-IN C...
330065220
PLUG-IN CLIP PHOSPHATED M...
1.50 - 3.20
0.70 - 1.50
13.25
4.70 - 4.90
13.50
1.30
SPRING STEEL CK 67
MKB SW
0.40
IMS 330053810 / PLUG-IN C...
330053810
PLUG-IN CLIP METAL CONTAI...
1.50 - 3.20
0.70 - 1.50
15.25
4.70 - 4.90
18.00
1.32
SPRING STEEL CK 67
MKB SI
0.40
IMS 330066560 / PLUG-IN C...
330066560
PLUG-IN CLIP PHOSPHATED P...
1.70 - 1.90
1.90 - 2.10
5.40
4.20 - 4.40
16.20 - 16.40
0.44
SPRING STEEL CK 67
PHO LACK
0.30
IMS 33006656A / PLUG-IN C...
33006656A
PLUG-IN CLIP ZINC-PLATED
1.70 - 1.90
1.90 - 2.10
5.40
4.40 - 4.60
16.20 - 16.40
0.50
SPRING STEEL CK 67
VZ
0.30
IMS 33006656B / PLUG-IN C...
33006656B
PLUG-IN CLIP MKB SILVER G...
1.70 - 1.90
1.90 - 2.10
5.40
4.40 - 4.60
16.20 - 16.40
0.50
SPRING STEEL CK 67
MKB SI GZ
0.30
IMS 330073260 / PLUG-IN C...
330073260
PLUG-IN CLIP PHOSPHATED
2.00
3.50 - 3.70
19.00
5.00 - 5.30
13.50 - 13.70
1.60
SPRING STEEL CK 67
PHO
0.40
IMS 330077680 / PLUG-IN C...
330077680
PLUG-IN CLIP ZINC-PLATED ...
2.40 - 2.60
1.90-2.10
9.80
4.70-4.90
15.00
0.96
SPRING STEEL CK 67
VZ FL
0.40
IMS 330074240 / PLUG-IN C...
330074240
PLUG-IN CLIP PHOSPHATED I...
2.60 - 2.80
1.20 - 1.40
9.60
7.80 - 8.00
10.20 - 10.40
0.74
SPRING STEEL CK 67
PHO IMP
0.40
IMS 330064560 / PLUG-IN C...
330064560
PLUG-IN CLIP PHOSPHATED I...
2.60 - 2.80
2.00 - 2.20
9.60
7.80 - 8.00
10.20 - 10.40
0.74
SPRING STEEL CK 67
PHO IMP
0.40
IMS 33006456A / PLUG-IN C...
33006456A
PLUG-IN CLIP MKB SILVER G...
2.60 - 2.80
2.00 - 2.20
9.60
7.80 - 8.00
10.20 - 10.40
0.80
SPRING STEEL CK 67
MKB SI GZ
0.40
IMS 330064900 / PLUG-IN C...
330064900
PLUG-IN CLIP PHOSPHATED I...
2.60 - 2.80
2.30 - 2.70
9.60
7.80 - 8.00
10.20 - 10.40
0.62
SPRING STEEL CK 67
PHO IMP
0.40
IMS 33006490A / PLUG-IN C...
33006490A
PLUG-IN CLIP MKB 2.2 SI G...
2.60 - 2.80
2.30 - 2.70
9.60
7.80 - 8.00
10.20 - 10.40
0.64
SPRING STEEL CK 67
MKB SI GZ
0.40
IMS 330068510 / PLUG-IN C...
330068510
PLUG-IN CLIP PHOSPHATED I...
2.60 - 2.80
2.50 - 2.70
9.60
7.80 - 8.00
11.00
0.80
SPRING STEEL CK 67
PHO IMP
0.40
IMS 33006851A / PLUG-IN C...
33006851A
PLUG-IN CLIP METAL CONTAI...
2.60 - 2.80
2.70 - 2.50
9.60
7.80 - 8.00
11.00
0.75
SPRING STEEL CK 67
MKB SW GZ
0.40
IMS 330066670 / PLUG-IN C...
330066670
PLUG-IN CLIP PHOSPHATED M...
2.90 - 3.10
2.40 - 2.60
10.00
7.90 - 8.10
22.00
1.62
SPRING STEEL CK 67
MKB SW
0.40
IMS 33006799A / PLUG-IN C...
33006799A
PLUG-IN CLIP ZINC-PLATED ...
2.90 - 3.10
2.80 - 3.20
16.20
8.90 - 9.10
14.50
1.77
SPRING STEEL CK 67
VZ FL PASS
0.40
IMS 330067990 / PLUG-IN C...
330067990
PLUG-IN CLIP PHOSPHATED M...
2.90 - 3.10
2.80 - 3.20
16.20
9.00
14.50
1.61
SPRING STEEL CK 67
MKB SW
0.40
IMS 330075690 / PLUG-IN C...
330075690
PLUG-IN CLIP METAL CONTAI...
3.20 - 5.50
2.80 - 3.20
15.70
9.80 - 10.20
14.30 - 14.70
1.58
SPRING STEEL CK 67
MKB SI
0.40
IMS 330068290 / PLUG-IN C...
330068290
PLUG-IN CLIP ZINC-PLATED ...
3.60
5.30
12.90
9.50
20.00
1.76
SPRING STEEL CK 67
VZ FL PASS
0.40
IMS 330077820 / PLUG-IN C...
330077820
PLUG-IN CLIP DELTA TONE G...
4.10 - 4.50
3.10 - 3.30
-
6.00 - 6.20
12.00 - 12.20
0.99
SPRING STEEL CK 67
VZ FL
0.35
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D