目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Sub-base for 3/2 way valves - VCB22
IMI Norgren
Guardian Range
Valves
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/valves/accessories/vcb22_sub_bases_3_asmtab.prj},{NB=VCB22B/301},{S=VCB22B/3},{ST=01},{BP=0},{BPX=VCB22B0551},{A=G1/4},{AX=13.157},{B=17.5},{C=45.0},{D=8.5},{E=22.5},{F=22.5},{G=4.5},{H=6.0},{I=0.0},{J=23.0},{K=23},{INFOWWW=Link},{PPATH=../assemblies/vcb22_sub_bases_asmtpl.prj},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Width
[mm]
C
Width
[mm]
D
Height
[mm]
E
Height
[mm]
F
Width
[mm]
G
Diameter
[mm]
H
Length
[mm]
I
Height
[mm]
J
Length
[mm]
K
Length
[mm]
L
Length
[mm]
P
Length
[mm]
VCB22A/301
VCB22A/301
G1/8
17.0
31.0
6.0
19.0
15.5
4.5
4.5
0.0
19.5
19
37
28
VCB22B/301
VCB22B/301
G1/4
17.5
45.0
8.5
22.5
22.5
4.5
6.0
0.0
23.0
23
46
34
VCB22C/301
VCB22C/301
G3/8
23.3
50.0
12.0
28.0
25.0
4.5
6.0
0.0
27.0
28
54
42
VCB22D/301
VCB22D/301
G1/2
35.5
62.5
16.0
35.0
31.0
5.5
7.0
0.0
31.5
32
63
49
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D