目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
UF - Universal piston rod eye
IMI Norgren
Guardian Range
Actuators
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/actuator/accessories/uf_pca702.prj},{NB=QA/702050/32_50_0},{CNSORDERNO=QA/702050/32},{BS=50},{KK=M16x1.5},{KKX=16.000},{KKP=1.500},{AX=28},{CE=64},{CN=16},{EN=21},{ER=21},{LE=22},{Z=0},{ZX=15},{CNSMASSEXACT=0.33},{INFOWWW=Link},{X1=22.000},{X2=15.000},{X3=7.442},{X4=16.000},{X5=18.520},{X6=21.000},{X7=15.000},{X8=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
KK
Thread KK
ⁿ/ₐ
AX
Length AX
[mm]
CE
Length CE
[mm]
CN
Diameter CN
[mm]
EN
Width EN
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
CNSMASSEXACT
Weight
[kg]
QA/702032/32/32
QA/702032/32
32
M10x1.25
20
43
10
14
14
15
0.09
QA/702040/32/40
QA/702040/32
40
M12x1.25
22
50
12
16
16
17
0.13
QA/702050/32/50
QA/702050/32
50
M16x1.5
28
64
16
21
21
22
0.33
QA/702050/32/63
QA/702050/32
63
M16x1.5
28
64
16
21
21
22
0.33
QA/702080/32/80
QA/702080/32
80
M20x1.5
33
77
20
25
25
26
0.67
QA/702080/32/100
QA/702080/32
100
M20x1.5
33
77
20
25
25
26
0.67
QA/702125/32/125
QA/702125/32
125
M27x2
51
110
30
37
35
36
1.35
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D