目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
SW - Wide hinge
IMI Norgren
Guardian Range
Actuators
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/actuator/accessories/sw_pca702.prj},{NB=A1720-803_RA/192000/M},{CNSORDERNO=A1720-803},{BS=50},{CA=45},{CK=12},{D=15},{H2=11},{EM=31.5},{G1=33},{G2=30},{G3=45},{K1=50},{K2=65},{L1=1.6},{R=13},{S=9.0},{CNSMASSEXACT=0.14},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
CA
Height CA
[mm]
CK
Diameter CK
[mm]
D
Diameter D
[mm]
H2
Height H2
[mm]
EM
Width EM
[mm]
G1
Length G1
[mm]
G2
Length G2
[mm]
G3
Width G3
[mm]
K1
Length K1
[mm]
K2
Width K2
[mm]
L1
Height L1
[mm]
R
Radius R
[mm]
S
Diameter S
[mm]
CNSMASSEXACT
Weight
[kg]
A1720-801
A1720-801
32
32
10
11
7
25.5
21
18
31
38
50
1.6
10
6.6
0.05
A1720-802
A1720-802
40
36
12
11
9
27.5
24
22
35
41
54
1.6
11
6.6
0.07
A1720-803
A1720-803
50
45
12
15
11
31.5
33
30
45
50
65
1.6
13
9.0
0.14
A1720-804
A1720-804
63
50
16
15
12
39.5
37
35
50
52
67
1.6
15
9.0
0.18
A1720-805
A1720-805
80
63
16
18
14
50.0
47
40
60
66
86
2.5
15
11.0
0.28
A1720-808
A1720-808
100
71
20
18
15
60.0
55
50
70
76
96
2.5
19
11.0
0.42
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D