目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
D - Rear clevis
IMI Norgren
Guardian Range
Actuators
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/actuator/accessories/d_pca702.prj},{NB=QA/702050/23/RA8000},{CNSORDERNO=QA/702050/23},{BS=50},{CB=32},{EK=12},{FL=27},{L=17.0},{LH=68},{MR=12},{UB=60},{CNSMASSEXACT=0.22},{INFOWWW=Link},{X1=64.5},{XRAD1=3},{X2=14.0},{XD=9.0},{X3=46.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
CB
Length CB
[mm]
EK
Diameter EK
[mm]
FL
Height FL
[mm]
L
Height L
[mm]
LH
Length LH
[mm]
MR
Radius MR
[mm]
UB
Length UB
[mm]
CNSMASSEXACT
Weight
[kg]
QA/702032/23
QA/702032/23
32
26
10
22
13.0
52
9
45
0.11
QA/702040/23
QA/702040/23
40
28
12
25
16.0
60
12
52
0.16
QA/702050/23
QA/702050/23
50
32
12
27
17.0
68
12
60
0.22
QA/702063/23
QA/702063/23
63
40
16
32
22.0
79
15
70
0.34
QA/702080/23
QA/702080/23
80
50
16
36
22.0
99
15
90
0.54
QA/702100/23
QA/702100/23
100
60
20
41
27.0
119
20
110
0.90
QA/702125/23
QA/702125/23
125
70
25
50
31.0
139
25
130
2.70
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D