目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVXX Series - Switch/Sensor
IMI Norgren
Vacuum
Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/7_vacuum/8_accessories/sensor_switches/vxxp_qd_6.prj},{NB=NVSMN-QD-6},{PR=NVXX Series Switch/Sensor},{UN=I},{SO=NVSMN-QD-6},{A=0.52 [13.1]},{B=6.0 [152.4]},{C=2.09 [53.0]},{D=1.75 [44.5]},{E=0.33 [8.5]},{G=0.93 [23.5]},{H=0.61 [15.5]},{I=0.13 [3.4]},{W=1.02 oz (31.75g)},{D1=1.750},{E1=0.330},{G1=0.930},{H1=0.610},{I1=0.130},{A1=0.520},{B1=6.000},{C1=2.090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PR
Product
ⁿ/ₐ
A
Dimension
ⁿ/ₐ
B
Dimension
ⁿ/ₐ
C
Dimension
ⁿ/ₐ
D
Dimension
ⁿ/ₐ
E
Dimension
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
G
Dimension
ⁿ/ₐ
H
Dimension
ⁿ/ₐ
I
Dimension
ⁿ/ₐ
W
Weight
ⁿ/ₐ
NVSMN-QD-6
NVSMN-QD-6
NVXX Series Switch/Sensor
0.52 [13.1]
6.0 [152.4]
2.09 [53.0]
1.75 [44.5]
0.33 [8.5]
1/8 NPT
10-32
0.93 [23.5]
0.61 [15.5]
0.13 [3.4]
1.02 oz (31.75g)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D