目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVP0X - Min Series with Pneumatic Blow Off
IMI Norgren
Vacuum
Modular Vacuum Generators
Powered by
CAD模型選擇
{imi_precision/7_vacuum/1_modular_vacuum_generators/vp0x_asmtab.prj},{NB=NVP0XB0-60M-S01A00_M},{PR=Min Series NVP0X},{TT=VP0X-60},{MF=60 (Standard)},{VL=M},{MV=M},{OP=},{ADJ=},{EP=},{SI=AA2-},{SS=},{PPATH=vp0x_asmtpl.prj},{D=0.12 [3.0]},{F=0.63 [16.00]},{J=1.61 [40.89]},{K=0.078 [1.98]},{L=0.23 [5.84]},{M=0.91 [23.11]},{N=0.63 [15.88]},{P=0.47 [11.91},{S=0.31 [7.87]},{T1=0.83 [21.08]},{U=1.85 [46.99]},{V=1.36 [24.53]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PR
Product
ⁿ/ₐ
MF
Max. Flow Level
ⁿ/ₐ
A
A Air Supply Port
ⁿ/ₐ
B
B Vacuum Port
ⁿ/ₐ
C
C Exhaust Port
ⁿ/ₐ
NVP0XB0-60M-S01A00
NVP0XB0-60M-S01A00
Min Series NVP0X
60 (Standard)
10-32
10-32
1/8 NPT F
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D