目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
FAS 16mm FLATPROP - Direct acting proportional valve
IMI Norgren
Valves
Miniature Valves
Miniature Proportional Valves
16mm FLATPROP
Powered by
CAD模型選擇
{imi_precision/6_valves/5_miniature_valves/proportional_valves/16mm_flatprop/flatprop.prj},{NB=12-216C-01-41+D3WFIL+BED},{SYM=flatprop_pic.png},{O=0.8},{C=211},{R=57},{BM=Stainless Steel},{SM=FPM},{ACC=},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
OP
Operating pressure
[bar]
KV
kv factor (Cv=0.07kv)
[l/min]
C
Current
[mA]
R
Resistance
[Ω]
BM
Body Material
ⁿ/ₐ
SM
Seal Material
ⁿ/ₐ
12-216C-01-41+D3WFIL+BED
12-216C-01-41+D3WFIL+BED
0...10
0.33
211
57
Stainless Steel
FPM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D