目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
XSz - Solenoid self-monitored valve
IMI Norgren
Valves
Safety Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/4_safety_valves/xsz_solenoid_self_monitored_valve.prj},{NB=2492806305202400},{HIDE=1},{CNSORDERNO=2492806305202400},{PS1=1/4\"},{PS2=1/4\"},{PS3=1/4\"},{TH=G- ISO G Parallel},{F12=1280},{F23=1550},{O=8},{F=3/2 - N/C},{V=-},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_5_14_100_XSz8_50.pdf},{STEP=Norgren-24928063053xxxxx.STEP},{NAME=Norgren-24928063053XXXXX},{INAME=Norgren2d24928063053XXXXX},{SHA256=EbXClVuOqRa5SeItPevtcLgS6hC4dAzlbrUURCOMGTM=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS1
Port Size 1
ⁿ/ₐ
PS2
Port Size 2
ⁿ/ₐ
PS3
Port Size 3
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
F12
Flow 1>2
ⁿ/ₐ
F23
Flow 2>3
ⁿ/ₐ
O
Orifice
ⁿ/ₐ
F
Function
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
2492806305202400
2492806305202400
1/4"
1/4"
1/4"
G- ISO G Parallel
1280
1550
8
3/2 - N/C
-
2492808305202400
2492808305202400
1/4"
1/4"
3/8"
G- ISO G Parallel
1280
1635
8
3/2 - N/C
-
2492932305202400
2492932305202400
1/2"
1/2"
Null
G- ISO G Parallel
3166
6500
10
3/2 - N/C
-
2492930305202400
2492930305202400
1/2"
1/2"
3/4"
G- ISO G Parallel
3166
6500
10
3/2 - N/C
-
2492930305202400+0016422
2492930305202400+0016422
1/2"
1/2"
3/4"
G- ISO G Parallel
3166
6500
10
3/2 - N/C
including silencer
2493032020002400+0016622
2493032020002400+0016622
3/4"
3/4"
NULL
G- ISO G Parallel
3500
13250
20
3/2 - N/C
including silencer
2493030020002400
2493030020002400
3/4"
3/4"
1"
G- ISO G Parallel
3500
13250
20
3/2 - N/C
-
2493105080002400
2493105080002400
1"
1"
NULL
G- ISO G Parallel
7333
23000
32
3/2 - N/C
-
2493106080002450
2493106080002450
1"
1"
NULL
G- ISO G Parallel
7333
23000
32
3/2 - N/C
-
2493130080011050
2493130080011050
1"
1"
1 1/2"
G- ISO G Parallel
7333
23000
32
3/2 - N/C
-
2493130080002400+0016622
2493130080002400+0016622
1"
1"
1 1/2"
G- ISO G Parallel
7333
23000
32
3/2 - N/C
including silencer
2493131080023050
2493131080023050
1"
1"
1 1/2"
G- ISO G Parallel
7333
23000
32
3/2 - N/C
-
2493131080023050+0016622
2493131080023050+0016622
1"
1"
1 1/2"
G- ISO G Parallel
7333
23000
32
3/2 - N/C
including silencer
2493230080002450
2493230080002450
1 1/2"
2"
2"
G- ISO G Parallel
18333
55000
50
3/2 - N/C
-
2493231080011050
2493231080011050
1 1/2"
2"
2"
G- ISO G Parallel
18333
55000
50
3/2 - N/C
-
2492807305202400
2492807305202400
1/4"
1/4"
3/8"
A-NPT
1280
1635
8
3/2 - N/C
-
2492933305202400
2492933305202400
1/2"
1/2"
Null
A-NPT
3166
6500
10
3/2 - N/C
-
2492931305202400
2492931305202400
1/2"
1/2"
3/4"
A-NPT
3166
6500
10
3/2 - N/C
-
2492931305202400+0016422
2492931305202400+0016422
1/2"
1/2"
3/4"
A-NPT
3166
6500
10
3/2 - N/C
including silencer
2493033020002400+0016622
2493033020002400+0016622
3/4"
3/4"
NULL
A-NPT
3500
13250
20
3/2 - N/C
including silencer
2493031020002400
2493031020002400
3/4"
3/4"
1"
A-NPT
3500
13250
20
3/2 - N/C
-
2493107080002400
2493107080002400
1"
1"
NULL
A-NPT
8250
30000
32
3/2 - N/C
-
2493118080002400
2493118080002400
1"
1"
NULL
A-NPT
8250
30000
32
3/2 - N/C
-
2493120080002400
2493120080002400
1"
1"
1 1/2"
A-NPT
8250
30000
32
3/2 - N/C
-
2493120080002400+0016622
2493120080002400+0016622
1"
1"
1 1/2"
A-NPT
8250
30000
32
3/2 - N/C
including silencer
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D