目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10252 - Direct Solenoid Valves
IMI Norgren
Fluid Control Valves
Inline and NAMUR Solenoid valves
Powered by
CAD模型選擇
{imi_precision/5_fluid_control_valves/inline_solenoid_valves/10252_direct_solenoid_valves.prj},{NB=1025212},{CNSORDERNO=1025212},{PS=1/4\"},{TH=G- ISO G Parallel},{F=3/2 N/C},{S=-},{V=-},{DESC=NAMUR},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_5_4_306_24011.pdf},{STEP=Norgren-10252120000XXXXX.STEP},{NAME=Norgren-10252120000XXXXX},{INAME=Norgren2d10252120000XXXXX},{SHA256=17oGxPgoOP3JGDPyQfKa1ho+7wksFCmPfD1HZQYJh0o=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
F
Function
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
1025227
1025227
1/4"
A - NPT
3/2 N/O
In-Line
1025212
1025212
1/4"
G- ISO G Parallel
3/2 N/C
NAMUR
1025328
1025328
1/4"
A - NPT
3/2 N/C
NAMUR
1025333
1025333
1/4"
G- ISO G Parallel
3/2 N/C
NAMUR
1025254
1025254
1/4"
A - NPT
3/2 N/C
NAMUR
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D