目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10036 - Cartridge Fitting, Metric O/D tube
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10036.prj},{NB=100360600},{CNSORDERNO=100360600},{A=6},{C=16.5},{K=11.8},{K1=12.2},{T=16.0},{CNSMASSEXACT=8},{INFO=Link},{CA=6.000},{CF=11.800},{CG=12.200},{CL=16.500},{CR1=8.300},{CR=0.600},{FONT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D Tube Dia. A
[mm]
C
Length
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
T
Length
[mm]
CNSMASSEXACT
Weight
[g]
100360400
100360400
4
14.5
8.6
9.0
14.0
4
100360600
100360600
6
16.5
11.8
12.2
16.0
8
100360800
100360800
8
18.0
13.8
14.2
17.5
11
100361000
100361000
10
20.5
15.8
16.2
20.2
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D