目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10020 - Straight connector. tube to tube
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10020.prj},{NB=100200600},{CNSORDERNO=100200600},{A=6},{C=34.0},{K=12},{K1=12},{S=5.0},{S1=2.2},{S2=1.6},{T=16.0},{CNSMASSEXACT=16},{INFO=Link},{FONT=1.000},{VERS=0},{XMOD=6580 6},{XA=6},{XF=11.7},{XG=12},{XL=34.0},{XN=16.0},{XS=5.0},{XS1=2.2},{XS2=1.6},{XL1=8.000},{XL2=13.380},{XD1=7.100},{XD2=11.500},{XD3=11.300},{MOVE=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
C
Length
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
S
Length
[mm]
S1
Length
[mm]
S2
Length
[mm]
T
Length
[mm]
CNSMASSEXACT
Weight
[g]
100200400
100200400
4
29.0
10
10
5.0
2.2
1.6
14.0
11
100200500
100200500
5
31.0
10
10
5.0
2.2
1.6
15.0
15
100200600
100200600
6
34.0
12
12
5.0
2.2
1.6
16.0
16
100200800
100200800
8
37.0
14
14
5.0
2.2
1.6
17.5
23
100201000
100201000
10
41.5
17
17
5.0
2.2
1.6
20.2
33
100201200
100201200
12
39.5
19
19
5.2
2.2
1.6
19.2
40
100201400
100201400
14
41.5
21
21
5.2
2.2
1.6
20.2
47
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D