目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10019 - Stem tailpiece adaptor. stem to hose bore
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10019.prj},{NB=100190806},{CNSORDERNO=100190806},{A=8},{A1=8.0},{A2=6.5},{B=20.5},{C=37.5},{S=4.3},{CNSMASSEXACT=7},{INFO=Link},{FONT=1.000},{X1=4.750},{X2=4.750},{X3=6.000},{X4=2.000},{X5=7.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
A1
Diameter
[mm]
A2
Diameter
[mm]
B
Length
[mm]
C
Length
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
100190605
100190605
6
6.5
5.0
18.0
36.0
2.7
5
100190606
100190606
6
8.0
6.5
18.0
36.0
4.0
6
100190806
100190806
8
8.0
6.5
20.5
37.5
4.3
7
100190808
100190808
8
9.5
8.0
20.5
39.5
5.5
10
100191010
100191010
10
12.0
10.0
23.0
43.0
8.0
13
100191212
100191212
12
15.0
12.5
24.0
44.0
10.0
18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D