目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360530 - Straight Male Adaptor, Female O/D tube to male taper ISO R thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0530.prj},{NB=36053012},{CNSORDERNO=36053012},{A=10},{B=R1/4},{D=30.0},{E=19},{G=11.11},{S=7.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=4.3765},{INFO=Link},{FONT=1.750},{XB=13.157},{XA=M15x1.0},{XA1=15},{XA2=1.0},{XF=16.5},{XV=12.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
D
Length
[mm]
E
A/F
[mm]
G
Length
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36053002
36053002
4
R1/8
18.5
13
9.50
2.8
0
8470
1.5679
36053003
36053003
5
R1/8
20.0
13
9.50
3.4
0
8470
1.2951
36053004
36053004
6
R1/8
20.0
14
9.50
4.0
0
8470
1.4898
36053005
36053005
8
R1/8
26.5
17
9.50
4.7
0
8470
3.0918
36053006
36053006
10
R1/8
28.0
19
9.50
4.7
0
8470
3.7777
36053008
36053008
4
R1/4
18.0
14
11.11
2.8
0
8470
2.2000
36053009
36053009
5
R1/4
21.6
14
11.11
3.4
0
8470
2.4356
36053010
36053010
6
R1/4
21.6
14
11.11
4.0
0
8470
2.2412
36053011
36053011
8
R1/4
23.0
17
11.11
6.0
0
8470
2.6120
36053012
36053012
10
R1/4
30.0
19
11.11
7.0
0
8470
4.3765
36053013
36053013
12
R1/4
31.1
22
11.11
6.4
0
8470
5.7603
36053019
36053019
8
R3/8
21.0
19
12.70
6.0
0
8470
3.5411
36053020
36053020
10
R3/8
26.0
19
12.70
8.0
0
8470
3.9852
36053021
36053021
12
R3/8
29.0
22
12.70
9.6
0
8470
5.1474
36053028
36053028
8
R1/2
25.0
22
15.90
6.0
0
8470
7.2498
36053029
36053029
10
R1/2
27.0
22
15.90
8.0
0
8470
7.0564
36053030
36053030
12
R1/2
30.0
22
15.90
10.0
0
8470
6.7633
36053031
36053031
16
R1/2
38.5
30
15.90
13.6
0
8470
12.4458
36053044
36053044
12
R3/4
33.0
30
19.50
10.0
0
8470
16.1160
36053045
36053045
16
R3/4
35.0
30
19.10
13.6
0
8470
12.8545
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D