目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360509 - Tubing Plug, Male O/D tube thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0509.prj},{NB=36050905},{CNSORDERNO=36050905},{A=8},{D=19.5},{E=13},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=2.1568},{INFO=Link},{FONT=1.250},{XA=M13x1.0},{XA1=13.0},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
D
Length
[mm]
E
A/F
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050902
36050902
4
15.3
8
0
8470
0.6659
36050904
36050904
6
17.0
13
0
8470
1.5966
36050905
36050905
8
19.5
13
0
8470
2.1568
36050906
36050906
10
21.0
17
0
8470
3.0570
36050907
36050907
12
23.5
19
0
8470
4.9889
36050908
36050908
16
27.0
24
0
8470
8.0308
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D