目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
EXCELON 84 Extended temperature - Excelon Plus Modular System
IMI Norgren
Air Preparation
Excelon Plus 84 series Extended temperature
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_tr_84/excelon_tbe_asmtab.prj},{NB=HT84T-3AA-B1N_01_30000000000AANB},{TEMP01='HT84T-3AA-B1N', ['':'Z']},{CODE=},{FLOW=0},{PNFINDER=1},{MAIN=HT84T},{MAIN03=},{MAIN05=},{MAIN07=},{MAIN09=},{MAIN11=},{MAIN13=},{MAIN15=},{MAIN17=},{MAIN19=},{TYPE=},{TYPE03=},{TYPE05=},{TYPE07=},{TYPE09=},{TYPE11=},{TYPE13=},{TYPE15=},{TYPE17=},{TYPE19=},{RW=},{RW05=},{RW03=},{RW07=},{RW09=},{RW11=},{RW13=},{RW15=},{RW17=},{RW19=},{BE=},{BE03=},{BE05=},{BE07=},{BE09=},{BE11=},{BE13=},{BE15=},{BE17=},{BE19=},{F=},{F03=},{F05=},{F07=},{F09=},{F11=},{F13=},{F15=},{F17=},{F19=},{PS=3},{PS03=},{PS05=},{PS07=},{PS09=},{PS11=},{PS13=},{PS15=},{PS17=},{PS19=},{TH=A},{TH03=},{TH05=},{TH07=},{TH09=},{TH11=},{TH13=},{TH15=},{TH17=},{TH19=},{SLI=A},{SLI03=},{SLI05=},{SLI07=},{SLI09=},{SLI11=},{SLI13=},{SLI15=},{SLI17=},{SLI19=},{AD=A},{AD03=},{AD05=},{AD07=},{AD09=},{AD11=},{AD13=},{AD15=},{AD17=},{AD19=},{DR=},{DR03=},{DR05=},{DR07=},{DR09=},{DR11=},{DR13=},{DR15=},{DR17=},{DR19=},{BW=},{BW03=},{BW05=},{BW07=},{BW09=},{BW11=},{BW13=},{BW15=},{BW17=},{BW19=},{EL=},{EL03=},{EL05=},{EL07=},{EL09=},{EL11=},{EL13=},{EL15=},{EL17=},{EL19=},{DP=},{DP03=},{DP05=},{DP07=},{DP09=},{DP11=},{DP13=},{DP15=},{DP17=},{DP19=},{PR=},{PR03=},{PR05=},{PR07=},{PR09=},{PR11=},{PR13=},{PR15=},{PR17=},{PR19=},{G=N},{G03=},{G05=},{G07=},{G09=},{G11=},{G13=},{G15=},{G17=},{G19=},{OP=},{OP03=},{OP05=},{OP07=},{OP09=},{OP11=},{OP13=},{OP15=},{OP17=},{OP19=},{CLAMP02=},{CLAMP04=},{CLAMP06=},{CLAMP08=},{CLAMP10=},{CLAMP12=},{CLAMP14=},{CLAMP16=},{CLAMP18=},{PNINPUT01=HT84T-3AA-B1N},{PNINPUT02=},{PNINPUT03=},{PNINPUT04=},{PNINPUT05=},{PNINPUT06=},{PNINPUT07=},{PNINPUT08=},{PNINPUT09=},{PNINPUT10=},{PNINPUT11=},{PNINPUT12=},{PNINPUT13=},{PNINPUT14=},{PNINPUT15=},{PNINPUT16=},{PNINPUT17=},{PNINPUT18=},{PNINPUT19=},{SO=},{SO03=},{SO05=},{SO07=},{SO09=},{SO11=},{SO13=},{SO15=},{SO17=},{SO19=},{ST=B},{ST03=},{ST05=},{ST07=},{ST09=},{ST11=},{ST13=},{ST15=},{ST17=},{ST19=},{CON=},{CON03=},{CON05=},{CON07=},{CON09=},{CON11=},{CON13=},{CON15=},{CON17=},{CON19=},{PA=},{PAS=3},{PAC=},{UF=},{DF=},{EG=},{ADP=0},{ADP03=0.000},{ADP05=0},{ADP07=0},{ADP09=0},{ADP11=0},{ADP13=0},{ADP15=0},{ADP17=0},{ADP19=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P01
01. Description
ⁿ/ₐ
P02
02. Description
ⁿ/ₐ
P03
03. Description
ⁿ/ₐ
P04
04. Description
ⁿ/ₐ
P05
05. Description
ⁿ/ₐ
P06
06. Description
ⁿ/ₐ
P07
07. Description
ⁿ/ₐ
P08
08. Description
ⁿ/ₐ
P09
09. Description
ⁿ/ₐ
P10
10. Description
ⁿ/ₐ
P11
11. Description
ⁿ/ₐ
P12
12. Description
ⁿ/ₐ
P13
13. Description
ⁿ/ₐ
P14
14. Description
ⁿ/ₐ
P15
15. Description
ⁿ/ₐ
P16
16. Description
ⁿ/ₐ
P17
17. Description
ⁿ/ₐ
P18
18. Description
ⁿ/ₐ
P19
19. Description
ⁿ/ₐ
MD
Medium
ⁿ/ₐ
MSP
Max. supply pressure ; Ambient/Media temperature
ⁿ/ₐ
AM
Ambient/Media temperature
ⁿ/ₐ
OPS
Outlet pressure ranges
ⁿ/ₐ
FE
Filter element
ⁿ/ₐ
PSV
Port Size
ⁿ/ₐ
DT
Diaphragm Type
ⁿ/ₐ
D
Drain
ⁿ/ₐ
ADO
Automatic drain operating conditions (float operated)
ⁿ/ₐ
AS
Air supply information
ⁿ/ₐ
GN
General Note
ⁿ/ₐ
HT84T-3AA-B1N
Shut-off Valve for Extrem...
Compressed air only
3/8 PTF
Air supply must be dry en...
Please be aware when modi...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D