目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
R72R - Regulator with Integrated return valve
IMI Norgren
Air Preparation
Excelon 72 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_72/r72r_regulator_with_integrated_return_valve.prj},{NB=R72R-3AK-NMG},{CNSORDERNO=R72R-3AK-NMG},{PS=3/8\"},{TH=A - PTF},{PR=0.3…10},{BW=NULL},{DR=NULL},{FE=NULL},{DP=Non-relieving},{LT=NULL},{PG=with},{OV=NULL},{NOTE=NULL},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_160_200_R72G.pdf},{STEP=Norgren-R72x-3xK-xxG.STEP},{NAME=Norgren-R72x-3xK-xxG},{INAME=Norgren2dR72x2d3xK2dxxG},{SHA256=nbuor5hHCE2A87JTw88hIcTubxniZBaiZy1yH034v/o=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
DP
Diaphragm
ⁿ/ₐ
PG
Pressure Gauge
ⁿ/ₐ
R72R-2GK-RCN
R72R-2GK-RCN
1/4"
G- ISO G Parallel
0.3…2
Relieving
without
R72R-2GK-RFN
R72R-2GK-RFN
1/4"
G- ISO G Parallel
0.3…4
Relieving
without
R72R-2GK-RMN
R72R-2GK-RMN
1/4"
G- ISO G Parallel
0.3…10
Relieving
without
R72R-3GK-RCN
R72R-3GK-RCN
3/8"
G- ISO G Parallel
0.3…2
Relieving
without
R72R-3GK-RFN
R72R-3GK-RFN
3/8"
G- ISO G Parallel
0.3…4
Relieving
without
R72R-3GK-RMN
R72R-3GK-RMN
3/8"
G- ISO G Parallel
0.3…10
Relieving
without
R72R-2GK-RCG
R72R-2GK-RCG
1/4"
G- ISO G Parallel
0.3…2
Relieving
with
R72R-2GK-RFG
R72R-2GK-RFG
1/4"
G- ISO G Parallel
0.3…4
Relieving
with
R72R-2GK-RMG
R72R-2GK-RMG
1/4"
G- ISO G Parallel
0.3…10
Relieving
with
R72R-3GK-RCG
R72R-3GK-RCG
3/8"
G- ISO G Parallel
0.3…2
Relieving
with
R72R-3GK-RFG
R72R-3GK-RFG
3/8"
G- ISO G Parallel
0.3…4
Relieving
with
R72R-3GK-RMG
R72R-3GK-RMG
3/8"
G- ISO G Parallel
0.3…10
Relieving
with
R72R-2GK-NCN
R72R-2GK-NCN
1/4"
G- ISO G Parallel
0.3…2
Non-relieving
without
R72R-2GK-NFN
R72R-2GK-NFN
1/4"
G- ISO G Parallel
0.3…4
Non-relieving
without
R72R-2GK-NMN
R72R-2GK-NMN
1/4"
G- ISO G Parallel
0.3…10
Non-relieving
without
R72R-3GK-NCN
R72R-3GK-NCN
3/8"
G- ISO G Parallel
0.3…2
Non-relieving
without
R72R-3GK-NFN
R72R-3GK-NFN
3/8"
G- ISO G Parallel
0.3…4
Non-relieving
without
R72R-3GK-NMN
R72R-3GK-NMN
3/8"
G- ISO G Parallel
0.3…10
Non-relieving
without
R72R-2GK-NCG
R72R-2GK-NCG
1/4"
G- ISO G Parallel
0.3…2
Non-relieving
with
R72R-2GK-NFG
R72R-2GK-NFG
1/4"
G- ISO G Parallel
0.3…4
Non-relieving
with
R72R-2GK-NMG
R72R-2GK-NMG
1/4"
G- ISO G Parallel
0.3…10
Non-relieving
with
R72R-3GK-NCG
R72R-3GK-NCG
3/8"
G- ISO G Parallel
0.3…2
Non-relieving
with
R72R-3GK-NFG
R72R-3GK-NFG
3/8"
G- ISO G Parallel
0.3…4
Non-relieving
with
R72R-3GK-NMG
R72R-3GK-NMG
3/8"
G- ISO G Parallel
0.3…10
Non-relieving
with
R72R-2AK-RCN
R72R-2AK-RCN
1/4"
A - PTF
0.3…2
Relieving
without
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D