目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Foot mounting - C - Accessories
IMI Norgren
Actuators
Additional ranges
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/additional_ranges/accessories/accessories_c_ar.prj},{NB=QM/982_4_AR},{SHOW=1},{VERS=15},{AA=0.0},{AB=13.5},{AC=0},{AD=0.0},{AEX=0.000},{AH=70.0},{AO=24.5},{AT=8.0},{H=0.0},{DB=0.0},{DG=0.0},{AU=25.5},{E=114.0},{SA=174.0},{TR=51.0},{XA=212.5},{R=0},{U=0.0},{CNSMASSEXACT=0.65},{XRAD1=0.0},{XRAD2=0.0},{XRAD3=0.0},{XRAD4=0.000},{XD=0},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{A8=0.000},{X1=0.0},{X2=0.0},{X3=0.0},{X4=0.00},{X5=0.000},{X6=0.000},{X7=0.000},{X8=0.000},{X9=0.000},{X10=0.000},{X11=0.000},{X12=0.000},{X13=0.000},{X14=0.000},{X15=0.000},{X16=0.000},{X17=0.000},{Y1=0.000},{Y2=0.000},{Y3=0.000},{Y4=0.000},{Y5=0.000},{Y6=0.000},{Y7=0.000},{TG2=0.000},{RT=0.000},{BG=0.000},{BSX=0.000},{FB=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Cylinder diameter
[Inch]
P1
RM/900
ⁿ/ₐ
AB
Diameter AB
[mm]
AH
Height AH
[mm]
AO
Width AO
[mm]
AT
Height AT
[mm]
AU
Width AU
[mm]
E
Length E
[mm]
SA
Length SA
[mm]
TR
Length TR
[mm]
XA
Length XA
[mm]
CNSMASSEXACT
Weight
[kg]
QM/754
QM/754
1 1/4
available
6.8
24.0
6.5
3.5
14.5
45.0
117.0
0.0
139.5
0.06
QM/753
QM/753
1 3/4
available
10.5
37.5
11.0
5.0
19.0
57.0
133.5
0.0
151.5
0.20
QM/752
QM/752
2
available
13.0
40.0
11.0
5.0
19.0
63.0
129.5
0.0
156.0
0.20
QM/748
QM/748
2 1/2
available
13.0
46.5
11.0
5.0
19.0
74.0
137.5
30.0
171.5
0.25
QM/983
QM/983
3
available
13.0
52.5
11.0
5.0
19.0
91.0
160.0
28.5
198.5
0.30
QM/982
QM/982
4
available
13.5
70.0
24.5
8.0
25.5
114.0
174.0
51.0
212.5
0.65
QM/981
QM/981
5
available
17.5
82.5
21.5
8.0
28.5
140.0
202.5
57.0
257.0
1.00
QM/826
QM/826
6
available
17.5
99.5
25.0
10.0
35.0
167.0
222.0
70.0
270.0
2.50
QM/825
QM/825
8
available
17.5
122.0
22.0
10.0
38.0
219.0
266.0
82.5
314.0
3.50
QM/824
QM/824
10
available
26.0
159.0
46.0
15.0
54.0
270.0
341.5
114.5
397.0
8.00
QM/756
QM/756
12
available
26.0
177.0
46.0
15.0
54.0
320.0
341.5
139.5
397.0
9.50
QM/755
QM/755
14
available
33.5
212.5
33.5
15.0
66.5
375.0
372.0
159.0
433.5
20.50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D