目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Universal piston rod eye - UF - Accessoires
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_uf_e.prj},{NB=QM/8050/32_50_0_E},{SHOW=1},{CNSORDERNO=QM/8050/32},{BS=50},{P1=available},{KK=M16x1.5},{KKX=16.000},{KKP=1.500},{AX=28},{CE=64},{CN=16},{EN=21},{ER=21.0},{LE=22},{Z=0},{ZX=15},{CNSMASSEXACT=0.33},{INFOWWW=Link},{X1=22.000},{X2=15.000},{X3=7.442},{X4=16.000},{X5=18.520},{X6=21.000},{X7=15.000},{X8=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/809000
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
AX
Length AX
[mm]
CE
Length CE
[mm]
CN
Diameter CN
[mm]
EN
Width EN
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8025/32
QM/8025/32
32
available
M10x1.25
20
43
10
14
14.0
15
0.09
QM/8040/32
QM/8040/32
40
available
M12x1.25
22
50
12
16
16.0
17
0.13
QM/8050/32
QM/8050/32
50
available
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8050/32
QM/8050/32
63
available
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8080/32
QM/8080/32
80
available
M20x1.5
33
77
20
25
25.0
26
0.67
QM/8080/32
QM/8080/32
100
available
M20x1.5
33
77
20
25
25.0
26
0.67
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D