目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Rear clevis - D2 - Accessories
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_d2_e.prj},{NB=QA/8050/42_50_E},{SHOW=1},{CNSORDERNO=QA/8050/42},{BS=50},{P1=available},{B1=21},{B2=45},{B3=4.3},{EK=16},{FL=27},{R1=14.5},{R2=22},{CNSMASSEXACT=0.36},{INFOWWW=Link},{X1=64.5},{XRAD1=3},{X2=10},{X3=50},{X4=26},{X5=27.928},{X6=46.5},{XD=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/809000
ⁿ/ₐ
B1
Width B1
[mm]
B2
Width B2
[mm]
B3
Diameter B3
[mm]
EK
Diameter EK
[mm]
FL
Height FL
[mm]
R1
Radius R1
[mm]
R2
Radius R2
[mm]
CNSMASSEXACT
Weight
[kg]
QA/8032/42
QA/8032/42
32
available
14
34
3.3
10
22
11.0
17
0.20
QA/8040/42
QA/8040/42
40
available
16
40
4.3
12
25
12.0
20
0.23
QA/8050/42
QA/8050/42
50
available
21
45
4.3
16
27
14.5
22
0.36
QA/8063/42
QA/8063/42
63
available
21
51
4.3
16
32
18.0
25
0.55
QA/8080/42
QA/8080/42
80
available
25
65
4.3
20
36
22.0
30
0.90
QA/8100/42
QA/8100/42
100
available
25
75
4.3
20
41
22.0
32
1.45
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D