目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Nose nut - N - Accessories
IMI Norgren
Actuators
Roundline Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/1_roundline_cylinders/accessories/accessories_n_rl.prj},{NB=M/P13615_25_RL},{SHOW=1},{VERS=1},{CNSORDERNO=M/P13615},{BS=25},{P1=available},{P2=-},{P3=-},{P4=-},{P5=-},{P6=available},{P7=-},{P8=available},{P9=-},{BE=M22x1.5},{BEX=22.000},{BEP=1.500},{KV=27},{KW=8},{CNSMASSEXACT=0.02},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RM/8000
ⁿ/ₐ
P2
KM/8000
ⁿ/ₐ
P3
R./57100
ⁿ/ₐ
P4
RM/57200
ⁿ/ₐ
P5
R./57300
ⁿ/ₐ
P6
RM/28000
ⁿ/ₐ
P7
RM/55401
ⁿ/ₐ
P8
VSM/55600/N2
ⁿ/ₐ
P9
KM/55001
ⁿ/ₐ
BE
Thread BE
ⁿ/ₐ
KV
Width across flats KV
[mm]
KW
Width KW
[mm]
CNSMASSEXACT
Weight
[kg]
M/P71364
M/P71364
8
-
-
available
available
available
-
-
-
-
M10x1
14
4
0.01
M/P71364
M/P71364
10
-
-
available
available
available
-
-
-
-
M10x1
14
4
0.01
M/P71364
M/P71364
12
-
-
available
available
available
-
-
-
-
M10x1
14
4
0.01
M/P1501/90
M/P1501/90
16
-
-
available
available
available
-
-
-
-
M12x1.25
19
6
0.01
M/P13834
M/P13834
20
-
-
available
available
available
-
-
-
-
M16x1.5
22
5
0.01
M/P13607
M/P13607
25
-
-
available
available
available
-
-
-
-
M18x1.5
24
5
0.01
M/P13615
M/P13615
32
-
-
available
available
available
-
-
-
-
M22x1.5
27
8
0.02
M/P29254
M/P29254
40
-
-
available
available
available
-
-
-
-
M30x1.5
36
8
0.03
M/P1501/90
M/P1501/90
10
available
-
-
-
-
available
-
-
-
M12x1.25
19
6
0.01
M/P13834
M/P13834
12
available
-
-
-
-
available
-
-
-
M16x1.5
22
5
0.01
M/P13834
M/P13834
16
available
-
-
-
-
available
-
-
-
M16x1.5
22
5
0.01
M/P13615
M/P13615
20
available
-
-
-
-
available
-
-
-
M22x1.5
27
8
0.02
M/P13615
M/P13615
25
available
-
-
-
-
available
-
available
-
M22x1.5
27
8
0.02
M/P29254
M/P29254
32
-
-
-
-
-
-
available
-
-
M30x1.5
36
8
0.03
M/P29255
M/P29255
40
-
-
-
-
-
-
available
available
-
M38x1.5
46
10
0.06
M/P29256
M/P29256
50
-
-
-
-
-
-
available
-
-
M45x1.5
55
10
0.08
M/P29256
M/P29256
63
-
-
-
-
-
-
available
-
-
M45x1.5
55
10
0.08
M/P34806
M/P34806
80
-
-
-
-
-
-
available
-
-
M55x1.5
60
13
0.25
M/P34806
M/P34806
100
-
-
-
-
-
-
available
-
-
M55x1.5
60
13
0.25
M/P72398
M/P72398
12
-
available
-
-
-
-
-
-
-
M16x1.5
22
5
0.01
M/P72398
M/P72398
16
-
available
-
-
-
-
-
-
-
M16x1.5
22
5
0.01
M/P72399
M/P72399
20
-
available
-
-
-
-
-
-
-
M22x1.5
27
8
0.02
M/P72399
M/P72399
25
-
available
-
-
-
-
-
-
-
M22x1.5
27
8
0.02
M/P34276
M/P34276
32
-
-
-
-
-
-
-
-
available
M30x1.5
36
8
0.03
M/P34277
M/P34277
40
-
-
-
-
-
-
-
-
available
M38x1.5
46
10
0.06
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D