目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Model 52
Hub City
Obsolete Products
Parallel Shaft Drives
Double Reduction Speed Reducer
Model 52
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/parallel_shaft_drives/double_rsr/model_52/model52_asmtab.prj},{NB=20-2002022},{MN=52H},{RATIO=5.85/1},{STYLE=N/A},{GT=S},{FS=A2-CL},{OD=1.188},{PT=Parallel},{PL=Parallel Shaft Drive},{IT=Hydraulic Adapter},{ID=1},{OT=Hollow Bore},{PPATH=parts/model52_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
OT
Output Type
ⁿ/ₐ
A
A Bore
[Inch]
B
B Keyway
[Inch]
C
C Collar
ⁿ/ₐ
D
[Inch]
E
[Inch]
F
F Counterbore
[Inch]
G
[Inch]
H
[Inch]
J
J (Qty) Holes
[Inch]
BC
B.C. Dia K
[Inch]
M
[Inch]
P
[Inch]
20-2002022
20-2002022
52H
N/A
S
52H 5.85/1 S A2-CL 1.188 ...
Parallel
Parallel Shaft Drive
Hydraulic Adapter
Hollow Bore
1.1875
1/4 X 1/16 KW
(2) REQ D
0.508
1-3/4
3.251/3.253
3/16
19/32
(2) 1/2 NC
4-3/16
4-1/2
4-1/2
20-2003289
20-2003289
52S
N/A
S
52S 5.85/1 S 1.188
Parallel
Parallel Shaft Drive
Shaft
Hollow Bore
1.1875
1/4 X 1/16 KW
(2) REQ D
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20-2007444
20-2007444
52E
N/A
S
52E 5.85/1 S 143TC 1.188 ...
Parallel
Parallel Shaft Drive
Motor Frame
Hollow Bore
1.1875
1/4 X 1/16 KW
(2) REQ D
0
2
4.502/4.504
3/16
1-7/32
(4) 13/32 DIA.
5-7/8
6-1/2
N/A
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D