目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MFBc - Bellows coupling - clamp fixing - Torque: 0.3 to 2Nm
HPC
Power transmission parts
Positioning couplings
Bellows couplings
Bellows coupling- aluminium
Powered by
CAD模型選擇
{hpc/v2/positioning/bellows/alu/mfbc.prj},{NB=hpc_MFB-16C 5/5},{AG=5},{AD=5},{CN=0.5},{CM=1.0},{AM=6.35},{D=16},{L=26.5},{C=9.0},{T=M2.5},{F=3.00},{G=5.0},{RT=110},{MI=3.7 x 10-7},{RAD=0.10},{AXI=+0.40 -1.20},{ANG=1.5°},{VR=39000},{DN=2.500},{AX1=5,6,6.35},{AX2=5,6,6.35},{L1=8.500},{L2=6.000},{D1=14.500},{D2=14.000},{D3=9.498},{R=0.325},{DK=4.500},{T1=1.100},{K=2.000},{SC=2.000},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
AG
Alésage à gauche (H8)
[mm]
AD
Alésage à droite (H8)
[mm]
CN
Couple nominal
[Nm]
CM
Couple maxi.
[Nm]
D
ØD
[mm]
L
[mm]
C
[mm]
T
ØT
[mm]
F
[mm]
G
[mm]
RT
Rigidité torsionnelle
[Nm/Rad]
MI
Moment inertie
[kg.m²]
RAD
Mésalignement radial
[mm]
AXI
Mésalignement axial
[mm]
ANG
Mésalignement angulaire
[°]
VR
Speed of rotation
[maxi. (t/min)]
HPC - MFB-12C 4/4
MFB-12C 4/4
4
4
0.3
0.6
12
23.5
7.5
M2
2.25
4.0
82
9.7 x 10-8
0.10
+0.40 -1.20
1.5°
52000
HPC - MFB-16C 5/5
MFB-16C 5/5
5
5
0.5
1.0
16
26.5
9.0
M2.5
3.00
5.0
110
3.7 x 10-7
0.10
+0.40 -1.20
1.5°
39000
HPC - MFB-20C 6/6
MFB-20C 6/6
6
6
0.8
1.6
20
32.0
10.0
M2.5
3.50
6.5
180
1.0x 10-7
0.15
+0.60 -1.80
2.0°
31000
HPC - MFB-25C 8/8
MFB-25C 8/8
8
8
1.3
2.6
25
36.5
12.0
M3
4.50
9.0
240
3.1 x 10-6
0.15
+0.60 -1.80
2.0°
25000
HPC - MFB-32C 8/8
MFB-32C 8/8
8
8
2.0
4.0
32
42.0
13.5
M4
5.00
11.0
330
9.6 x 10-6
0.20
+0.80 -2.50
2.0°
19000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D