目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFVCAP - Stainless steel protective cover - worm and wheel gearbox
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/hypoid/stainless_steel/rfvcap.prj},{NB=hpc_RFK28-CAP-AT/SS},{REF1=-},{REF2=RFK28-CAP-AT/SS},{TYPE=2},{E=100},{P=70},{S=85},{N=8.5},{PR1=RFK28},{INFO=INFO},{B1=0.0},{B2=17},{D1=0},{D2=20},{A1=0.0},{A2=61.0},{X=4},{XXX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
E
ØE
[mm]
P
ØP
[mm]
D
ØD
[mm]
B
[mm]
A
[mm]
S
ØS
[mm]
N
[mm]
PR
For reducer
ⁿ/ₐ
HPC - RFV40-CAP-F/SS
RFV40-CAP-F/SS
90
60
0
20.0
56.5
75
6.5
RFV40
HPC - RFV50-CAP-F/SS
RFV50-CAP-F/SS
100
70
0
20.5
64.0
85
8.5
RFV50-RFK28
HPC - RFK28-CAP-AT/SS
RFK28-CAP-AT/SS
100
70
20
17.0
61.0
85
8.5
RFK28
HPC - RFV63-CAP-F/SS
RFV63-CAP-F/SS
110
80
0
26.0
79.0
95
8.5
RFV63-RFK38
HPC - RFK48-CAP-F/SS
RFK48-CAP-F/SS
140
95
0
28.0
85.0
115
8.5
RFK48
HPC - RFK58-CAP-F/SS
RFK58-CAP-F/SS
160
110
0
28.0
95.0
130
10.5
RFK58
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D