目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFK48C - Stainless steel hypoid gearbox - Torque up to 350Nm - Simplified view
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/hypoid/stainless_steel/rfk48c.prj},{NB=hpc_RFK48C-100-71B14/SS},{REF=RFK48C-100-71B14/SS},{RN=100},{RR=99,22},{D=14},{K=5},{H=16.3},{P=105},{M=85},{N=70},{E=185.8},{T=6.5},{REP=Simplified view},{INFO=INFO},{X1=15},{X2=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Part number
ⁿ/ₐ
RN
Nominal reduction report
ⁿ/ₐ
RR
Real reduction report
[mm]
D
ØD
[mm]
K
[mm]
H
[mm]
P
ØP
[mm]
M
ØM
[mm]
N
ØN
[mm]
E
[mm]
T
ØT
[mm]
REP
View
ⁿ/ₐ
HPC - RFK48C-75-63B5/SS
RFK48C-75-63B5/SS
75
75,45
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-100-63B5/SS
RFK48C-100-63B5/SS
100
99,22
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-125-63B5/SS
RFK48C-125-63B5/SS
125
125,95
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-150-63B5/SS
RFK48C-150-63B5/SS
150
151,2
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-200-63B5/SS
RFK48C-200-63B5/SS
200
200,66
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-250-63B5/SS
RFK48C-250-63B5/SS
250
240,89
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-300-63B5/SS
RFK48C-300-63B5/SS
300
297,21
11
4
12.8
140
115
95
178.8
9.0
Simplified view
HPC - RFK48C-50-71B14/SS
RFK48C-50-71B14/SS
50
49,18
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-60-71B14/SS
RFK48C-60-71B14/SS
60
62,43
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-75-71B14/SS
RFK48C-75-71B14/SS
75
75,45
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-100-71B14/SS
RFK48C-100-71B14/SS
100
99,22
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-125-71B14/SS
RFK48C-125-71B14/SS
125
125,95
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-150-71B14/SS
RFK48C-150-71B14/SS
150
151,2
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-200-71B14/SS
RFK48C-200-71B14/SS
200
200,66
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-250-71B14/SS
RFK48C-250-71B14/SS
250
240,89
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-300-71B14/SS
RFK48C-300-71B14/SS
300
297,21
14
5
16.3
105
85
70
185.8
6.5
Simplified view
HPC - RFK48C-50-80B14/SS
RFK48C-50-80B14/SS
50
49,18
19
6
21.8
120
100
80
205.8
6.5
Simplified view
HPC - RFK48C-60-80B14/SS
RFK48C-60-80B14/SS
60
62,43
19
6
21.8
120
100
80
205.8
6.5
Simplified view
HPC - RFK48C-75-80B14/SS
RFK48C-75-80B14/SS
75
75,45
19
6
21.8
120
100
80
205.8
6.5
Simplified view
HPC - RFK48C-100-80B14/SS
RFK48C-100-80B14/SS
100
99,22
19
6
21.8
120
100
80
205.8
6.5
Simplified view
HPC - RFK48C-125-80B14/SS
RFK48C-125-80B14/SS
125
125,95
19
6
21.8
120
100
80
205.8
6.5
Simplified view
HPC - RFK48C-150-80B14/SS
RFK48C-150-80B14/SS
150
151,2
19
6
21.8
120
100
80
205.8
6.5
Simplified view
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D