目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFK28B - Stainless steel hypoid gearbox - Torque up to 130Nm - Simplified view
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/hypoid/stainless_steel/rfk28b.prj},{NB=hpc_RFK28B-60-71B14/SS},{REF=RFK28B-60-71B14/SS},{RN=60},{RR=58,36},{D=14},{K=5},{H=16.3},{P=105},{M=85},{N=70},{E=112.5},{T=7},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
RN
Nominal reduction report
ⁿ/ₐ
RR
Real reduction report
[mm]
D
ØD
[mm]
K
[mm]
H
[mm]
P
ØP
[mm]
M
ØM
[mm]
N
ØN
[mm]
E
[mm]
T
ØT
[mm]
REP
View
ⁿ/ₐ
HPC - RFK28B-7.5-71B14/SS
RFK28B-7.5-71B14/SS
7,5
7,73
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-10-71B14/SS
RFK28B-10-71B14/SS
10
10,47
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-12-71B14/SS
RFK28B-12-71B14/SS
12,5
12,47
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-15-71B14/SS
RFK28B-15-71B14/SS
15
14,92
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-20-71B14/SS
RFK28B-20-71B14/SS
20
20,21
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-25-71B14/SS
RFK28B-25-71B14/SS
25
24,07
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-30-71B14/SS
RFK28B-30-71B14/SS
30
29,33
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-40-71B14/SS
RFK28B-40-71B14/SS
40
40,09
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-50-71B14/SS
RFK28B-50-71B14/SS
50
48,86
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-60-71B14/SS
RFK28B-60-71B14/SS
60
58,36
14
5
16.3
105
85
70
112.5
7
Simplified view
HPC - RFK28B-7.5-80B14/SS
RFK28B-7.5-80B14/SS
7,5
7,73
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-10-80B14/SS
RFK28B-10-80B14/SS
10
10,47
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-12-80B14/SS
RFK28B-12-80B14/SS
12,5
12,47
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-15-80B14/SS
RFK28B-15-80B14/SS
15
14,92
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-20-80B14/SS
RFK28B-20-80B14/SS
20
20,21
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-25-80B14/SS
RFK28B-25-80B14/SS
25
24,07
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-30-80B14/SS
RFK28B-30-80B14/SS
30
29,33
19
6
21.8
120
100
80
132.5
7
Simplified view
HPC - RFK28B-7.5-90B14/SS
RFK28B-7.5-90B14/SS
7,5
7,73
24
8
27.3
140
115
95
132.5
9
Simplified view
HPC - RFK28B-10-90B14/SS
RFK28B-10-90B14/SS
10
10,47
24
8
27.3
140
115
95
132.5
9
Simplified view
HPC - RFK28B-12-90B14/SS
RFK28B-12-90B14/SS
12,5
12,47
24
8
27.3
140
115
95
132.5
9
Simplified view
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D