Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
R - Double Edge Rings
HepcoMotion
PRT2 Precision Track Systems
Ring Slides & Segments
Double Edge Rings
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_12_ring_slides_segments/01_double_edge_rings/18_12_1_double_edge_rings.prj},{NB=R25 255 R90},{A=255},{B=239.6},{C=270.4},{D=280.74},{D1=229.26},{E=25},{F=25.74},{G=15.4},{H=12.25},{I=10.0},{J=4.5},{K=5.75},{M=5.5},{O=0.5},{EGP=266.9},{EGM=0.8},{EGT=336},{IGQ=241.6},{IGM=0.8},{IGT=302},{NH=8},{S=45.0},{T=22.50},{U=47.8},{V=1},{CNSMASSEXACT=1.20},{VERS=6},{L1=9.000},{L2=6.000},{N1=8.000},{X1=133.200},{X2=121.800},{XC=2.0},{XD=2.2},{ORDER=R25 255},{DESC=Double Edge Rings},{USE=... J25 ...},{L=9 x 6},{DIN912=M5},{N=M8},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{R=R90},{PO=},{QO=},{NO=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE
For Use with bearing
ⁿ/ₐ
A
Hole Centres
[mm]
B
Diameter
[mm]
C
Register Face
[mm]
D
Diameter - Sharp
[mm]
D1
Diameter - Sharp
[mm]
E
Length
[mm]
F
Height
[mm]
G
Diameter
[mm]
H
Height
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
[mm]
L
Ø x Depth
[mm]
M
Diameter
[mm]
DIN912
DIN912 (not supplied)
ⁿ/ₐ
N
Thread
ⁿ/ₐ
O
Chamfer
[mm]
EGP
External Gear - Pitch Circle Ø
[mm]
EGM
External Gear - MOD
[mm]
EGT
External Gear - No. of teeth
ⁿ/ₐ
IGQ
Internal Gear - Pitch Circle Ø
[mm]
IGM
Internal Gear - MOD
[mm]
IGT
Internal Gear - No. of teeth
ⁿ/ₐ
NH
Number of Holes
ⁿ/ₐ
S
Holes within ±0.2 of true position
[°]
T
Holes within ±0.2 of true position
[°]
U
Length
[mm]
V
Length
[mm]
CNSMASSEXACT
Weight
[kg]
R12 93 R90
R12 93 R90
Double Edge Rings
... J13 ...
93
84.4
101.6
105.37
80.63
12
12.37
8.6
7.70
6.2
3.0
3.50
6 x 3
3.7
M3
M4
0.2
99.9
0.4
252
85.2
0.4
213
8
45.0
22.50
16.8
1
0.16
R12 127 R90
R12 127 R90
Double Edge Rings
... J13 ...
127
118.4
135.6
139.37
114.63
12
12.37
8.6
7.70
6.2
3.0
3.50
6 x 3
3.7
M3
M4
0.2
133.5
0.4
336
119.2
0.4
298
8
45.0
22.50
23.3
1
0.22
R20 143 R90
R20 143 R90
Double Edge Rings
... J18 ...
143
130.6
155.4
163.37
122.63
20
20.37
12.4
10.00
8.0
4.2
3.80
8 x 3.5
5.0
M4
M6
0.4
151.6
0.8
192
132.0
0.8
165
8
45.0
22.50
26.3
1
0.45
R20 210 R90
R20 210 R90
Double Edge Rings
... J18 ...
210
197.6
222.4
230.37
189.63
20
20.37
12.4
10.00
8.0
4.2
3.80
8 x 3.5
5.0
M4
M6
0.4
218.9
0.8
276
199.2
0.8
249
8
45.0
22.50
39.2
1
0.66
R25 159 R90
R25 159 R90
Double Edge Rings
... J25 ...
159
143.6
174.4
184.74
133.26
25
25.74
15.4
12.25
10.0
4.5
5.75
9 x 6
5.5
M5
M8
0.5
170.8
0.8
216
145.6
0.8
182
8
45.0
22.50
29.4
1
0.77
R25 255 R90
R25 255 R90
Double Edge Rings
... J25 ...
255
239.6
270.4
280.74
229.26
25
25.74
15.4
12.25
10.0
4.5
5.75
9 x 6
5.5
M5
M8
0.5
266.9
0.8
336
241.6
0.8
302
8
45.0
22.50
47.8
1
1.20
R25 351 R90
R25 351 R90
Double Edge Rings
... J25 ...
351
335.6
366.4
376.74
325.26
25
25.74
15.4
12.25
10.0
4.5
5.75
9 x 6
5.5
M5
M8
0.5
362.9
0.8
456
337.6
0.8
422
12
30.0
15.00
44.4
1
1.65
R44 468 R90
R44 468 R90
Double Edge Rings
... J34 ...
468
442.0
494.0
512.74
423.26
44
44.74
26.0
15.50
12.5
6.0
7.00
11 x 7
6.8
M6
M8
0.5
490.0
1.0
492
444.0
1.0
444
12
30.0
15.00
58.6
2
5.10
R44 612 R90
R44 612 R90
Double Edge Rings
... J34 ...
612
586.0
638.0
656.74
567.26
44
44.74
26.0
15.50
12.5
6.0
7.00
11 x 7
6.8
M6
M8
0.5
636.0
1.0
636
588.0
1.0
588
16
22.5
11.25
57.7
2
6.70
R76 799 R90
R76 799 R90
Double Edge Rings
... J54 ...
799
748.5
849.5
875.74
722.26
76
76.74
50.5
24.00
19.5
9.0
12.00
20 x 13
14.0
M12
M16
1.0
846.0
1.5
564
751.5
1.5
501
16
22.5
11.25
75.9
2
25.00
R76 1033 R90
R76 1033 R90
Double Edge Rings
... J54 ...
1033
982.5
1083.5
1109.74
956.26
76
76.74
50.5
24.00
19.5
9.0
12.00
20 x 13
14.0
M12
M16
1.0
1080.0
1.5
720
985.5
1.5
657
20
18.0
9.00
78.8
2
32.00
R76 1267 R90
R76 1267 R90
Double Edge Rings
... J54 ...
1267
1216.5
1317.5
1343.74
1190.26
76
76.74
50.5
24.00
19.5
9.0
12.00
20 x 13
14.0
M12
M16
1.0
1314.0
1.5
876
1219.5
1.5
813
20
18.0
9.00
97.1
2
41.00
R76 1501 R90
R76 1501 R90
Double Edge Rings
... J54 ...
1501
1450.5
1551.5
1577.74
1424.26
76
76.74
50.5
24.00
19.5
9.0
12.00
20 x 13
14.0
M12
M16
1.0
1548.0
1.5
1032
1453.5
1.5
969
20
18.0
9.00
115.4
2
48.70
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D