Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
SWI - Pinions
HepcoMotion
PRT2 Precision Track Systems
Pinions
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_11_pinions/18_11_1_pinions.prj},{NB=SS P08 W6 T48 B},{T=48},{MOD=0.80},{A=38.4},{B=40},{C=12},{D=1.8},{E=4},{F=14.0},{G=6.0},{H=26},{I=4.00},{L1=3.000},{CNSMASSEXACT=75},{X1=18.200},{X2=20.000},{X3=13.412},{X4=16.750},{X5=7.680},{X6=9.000},{X7=12.500},{X8=1.750},{X9=0.500},{VERS=4},{ORDER=SS P08 W6 T48},{PREVIEW=th_ssp08w6t48b.jpg},{DESC=Mod 0.8 Pinion},{USE1=R25},{USE2=RD25},{USE3=-},{USE4=-},{CON=Teeth unhardened and unground.},{IG=10},{L=M3},{CNSMAT=SS},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{P=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use Width...
ⁿ/ₐ
USE2
For Use Width...
ⁿ/ₐ
USE3
For Use Width...
ⁿ/ₐ
USE4
For Use Width...
ⁿ/ₐ
CON
Condition
ⁿ/ₐ
IG
ISO 1328 Grade
ⁿ/ₐ
T
No. of Teeth
ⁿ/ₐ
MOD
Module
[mm]
A
Diameter (Pitch Circle)
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Height
[mm]
E
Width
[mm]
F
Length
[mm]
G
Length
[mm]
H
Diameter
[mm]
I
Length
[mm]
L
Thread
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SS P04 W3.5 T42 B
SS P04 W3.5 T42 B
Mod 0.4 Pinion
R12
-
-
-
Teeth unhardened and ungr...
10
42
0.40
16.8
0
5
0.0
0
10.0
3.5
10
3.00
M3
SS
10
SS P07 W9 T28 B
SS P07 W9 T28 B
Mod 0.7 Pinion
-
-
REV, RIV
-
Teeth unhardened and ungr...
10
28
0.70
19.6
21
5
0.0
0
17.0
9.0
16
4.00
M3
SS
31
SS P08 W4 T48 B
SS P08 W4 T48 B
Mod 0.8 Pinion
R20
-
-
-
Teeth unhardened and ungr...
10
48
0.80
38.4
40
12
1.8
4
12.0
4.0
26
4.00
M3
SS
50
SS P08 W6 T48 B
SS P08 W6 T48 B
Mod 0.8 Pinion
R25
RD25
-
-
Teeth unhardened and ungr...
10
48
0.80
38.4
40
12
1.8
4
14.0
6.0
26
4.00
M3
SS
75
P10 W11 T42 B
P10 W11 T42 B
Mod 1 Pinion
-
-
RES, RIS
TNSE
Teeth hardened and ground...
6
42
1.00
42.0
44
15
2.3
5
23.0
11.0
30
6.00
M4
ST / SS
160
P10 W7 T48 B
P10 W7 T48 B
Mod 1 Pinion
R44
RD44
-
-
Teeth hardened and ground...
6
48
1.00
48.0
50
15
2.3
5
18.5
7.0
27
5.75
M4
ST / SS
170
P125 W14 T34 B
P125 W14 T34 B
Mod 1.25 Pinion
-
-
REM, RIM
TNME
Teeth hardened and ground...
6
34
1.25
42.5
45
15
2.3
5
25.5
14.0
30
5.75
M4
ST / SS
200
P15 W12 T48 B
P15 W12 T48 B
Mod 1.5 Pinion
R76
-
-
-
Teeth hardened and ground...
6
48
1.50
72.0
75
15
2.3
5
25.0
12.0
30
6.50
M4
ST / SS
350
P20 W20 T27 B
P20 W20 T27 B
Mod 2 Pinion
-
-
REL, RIL
-
Teeth hardened and ground...
6
27
2.00
54.0
58
20
2.8
6
35.0
20.0
40
7.50
M5
ST / SS
430
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D