Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
HP - Pinions
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Pinions
Powered by
CAD模型選擇
{hepcomotion/10_hds2/10_12_pinions/10_12_1_pinions.prj},{NB=HP 4 HX 24},{CNSORDERNO=HP 4 HX 24},{VERS=5},{HA=30},{MOD=4.0},{NT=24},{A=40},{B=110.85},{C=118.85},{D=35},{E=59},{F=90},{G=0.0},{H=0},{J=0.0},{K=0},{LGEW=0},{CNSMASSEXACT=2.90},{X1=50.425},{X2=19.200},{X3=29.800},{X4=52.000},{X5=15.000},{Y1=0.000},{Y2=0.000},{Y3=0.000},{Y4=0.000},{Y5=0.000},{V1=0.000},{V2=0.000},{V3=0.000},{V4=0.000},{V5=0.000},{V6=0.000},{V7=0.000},{V8=0.000},{K1=76.000},{K2=6.500},{K3=40.000},{K4=53.000},{K5=0.500},{K6=8.000},{K7=10.000},{K8=6.000},{K9=5.000},{K10=1.500},{K11=0.500},{K12=29.500},{PREVIEW=th_hp4hx24.jpg},{DESC=4 mod Helical Pinion},{PTYP=Helical},{L=-},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/mhd-catalogue/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PTYP
Pinion Type
ⁿ/ₐ
HA
Helix Angle
[°]
MOD
Mod
ⁿ/ₐ
NT
No. of Teeth
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Length
[mm]
F
Diameter
[mm]
G
Height
[mm]
H
Width
[mm]
J
Length
[mm]
K
Diameter
[mm]
L
Set screw ISO4026
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
HP 25 X 20
HP 25 X 20
2.5 mod Spur Pinion
Spur
0
2.5
20
20
50.00
55.00
23
33
40
2.8
6
6.0
36
M5
0.35
HP 25 HX 20
HP 25 HX 20
2.5 mod Helical Pinion
Helical
30
2.5
20
20
57.74
62.74
23
33
40
2.8
6
6.0
36
M5
0.46
HP 3 X 20
HP 3 X 20
3 mod Spur Pinion
Spur
0
3.0
20
20
60.00
66.00
23
33
40
2.8
6
6.0
36
M5
0.50
HP 4 HX 20
HP 4 HX 20
4 mod Helical Pinion
Helical
30
4.0
20
30
92.38
100.38
35
52
75
0.0
0
0.0
0
-
1.90
HP 4 HX 24
HP 4 HX 24
4 mod Helical Pinion
Helical
30
4.0
24
40
110.85
118.85
35
59
90
0.0
0
0.0
0
-
2.90
HP 5 X 18
HP 5 X 18
5 mod Spur Pinion
Spur
0
5.0
18
30
90.00
100.00
35
52
75
0.0
0
0.0
0
-
1.80
HP 5 X 24
HP 5 X 24
5 mod Spur Pinion
Spur
0
5.0
24
40
120.00
130.00
35
59
100
0.0
0
0.0
0
-
3.60
SS HP 25 X 20
SS HP 25 X 20
Stainless Steel 2.5 mod S...
Spur
0
2.5
20
20
50.00
55.00
23
33
40
2.8
6
5.0
35
M5
0.35
SS HP 3 X 20
SS HP 3 X 20
Stainless Steel 3 mod Spu...
Spur
0
3.0
20
20
60.00
66.00
23
33
40
2.8
6
5.0
35
M5
0.50
SS HP 5 X 18
SS HP 5 X 18
Stainless Steel 5 mod Spu...
Spur
0
5.0
18
30
90.00
100.00
35
52
75
3.3
10
8.5
60
M8
1.80
SS HP 5 X 24
SS HP 5 X 24
Stainless Steel 5 mod Spu...
Spur
0
5.0
24
40
120.00
130.00
35
59
100
3.3
12
8.5
60
M8
3.60
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D