Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
Wheel Covers - DualVee
HepcoMotion
DualVee Linear Slide System
Wheels
Powered by
CAD模型選擇
{hepcomotion/06_dual_vee/06_06_wheels/dualvee_wheel_covers_asmtab.prj},{NB=WC2LPA(Yes)},{CNSORDERNO=WC2LPA},{L=50.8},{MHS=42.7},{H=19.6},{FH=5.6},{W=34.3},{VH=7.7},{D82THK=0.5},{DESC=Wheel Covers},{PN=WC2LPA},{SIZE=2},{CW=Low profile bushings},{B=M3 Stainless},{C=Black ABS},{D=White wool},{E=Synthetic oil},{FS=M3 x 5 x 12},{WASHPN=WADINM3SS},{PPATH=../assemblies/dualvee_wheel_covers_asmtpl.prj},{ASSCFGPRA=wheel_covers_2},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/dualvee-guide-wheels/},{INFODE=https://www.hepcomotion.com/de/downloads/dualvee-guide-wheels/},{INFOFR=https://www.hepcomotion.com/fr/downloads/dualvee-guide-wheels/},{INFOES=https://www.hepcomotion.com/fr/downloads/dualvee-guide-wheels/},{HARDWARE=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CW
Compatible With
ⁿ/ₐ
MS
Mounting Surface to Track Vee
[mm]
A
A Screw
ⁿ/ₐ
B
B Washer
ⁿ/ₐ
D
D Felt
ⁿ/ₐ
E
E Bottle of Lubricant
ⁿ/ₐ
WEIGHT
Weight
[g]
L
Length
[mm]
MHS
Mount Hole Spacing
[mm]
H
Height
[mm]
FH
Fastener Height
[mm]
W
Width
[mm]
VH
Vee Height
[mm]
FS
Fastener Screw & Washer
ⁿ/ₐ
WC1A(Yes)
WC1A
Wheel Covers
1
Standard profile bushings...
10.300
M2 x 0.4 x 12mm Stainless
M2 Stainless
White wool
Synthetic oil
12
35.6
30.5
18.0
8.1
22.9
10.3
M2 x 4 x 12
WC1LPA(Yes)
WC1LPA
Wheel Covers
1
Low profile bushings
6.300
M2 x 0.4 x 8mm Stainless
M2 Stainless
White wool
Synthetic oil
12
35.6
30.5
14.0
4.1
22.9
6.3
M2 x 4 x 8
WC2A(Yes)
WC2A
Wheel Covers
2
Standard profile bushings...
12.200
M3 x 0.5 x 16mm Stainless
M3 Stainless
White wool
Synthetic oil
15
50.8
42.7
24.1
10.1
34.3
12.2
M3 x 5 x 16
WC2LPA(Yes)
WC2LPA
Wheel Covers
2
Low profile bushings
8.200
M3 x 0.5 x 12mm Stainless
M3 Stainless
White wool
Synthetic oil
16
50.8
42.7
19.6
5.6
34.3
7.7
M3 x 5 x 12
WC3A(Yes)
WC3A
Wheel Covers
3
Standard profile bushings...
17.500
M3 x 0.5 x 20mm Stainless
M3 Stainless
White wool
Synthetic oil
40
67.8
59.4
34.0
15.3
50.2
17.5
M3 x 5 x 20
WC3LPA(Yes)
WC3LPA
Wheel Covers
3
Low profile bushings
11.500
M3 x 0.5 x 16mm Stainless
M3 Stainless
White wool
Synthetic oil
18
67.8
59.4
28.0
9.3
50.2
11.5
M3 x 5 x 16
WC4A(Yes)
WC4A
Wheel Covers
4
Standard profile bushings...
20.700
M4 x 0.7 x 25mm Stainless
M4 Stainless
White wool
Synthetic oil
46
88.9
78.0
40.1
19.3
63.5
20.7
M4 x 7 x 25
WC4LPA(Yes)
WC4LPA
Wheel Covers
4
Low profile bushings
12.600
M4 x 0.7 x 20mm Stainless
M4 Stainless
White wool
Synthetic oil
36
88.9
78.0
32.1
11.3
63.5
12.6
M4 x 7 x 20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D