目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
IWS-PE Corrugated pipe standard
HellermannTyton
Cable protection
Corrugated flexible tubings and accessories
Powered by
CAD模型選擇
{hellermann_tyton/19/73/wellrohr_standard.prj},{NB=169-22291},{IDNR=169-22291},{DESCRIPTION14=IWS-PE Wellrohr Standard},{MANUFACTURE19=IWS-PE29},{MATERIAL=Polyethylen (PE)},{FARBE=Grau (GY)},{LAENGE=25m},{NOCUPEROU=1000},{QUANTITYMIN=25},{NENNWEITE=29},{D1=29.3},{AUSSENDURCH58=34.1},{ROLLENLAENGE=25},{BRANDSCHUTZ46=UL94 HB; FMVSS 302},{BETRIEBSTE130=-50 °C bis +80 °C},{BIEGERADIUSBR=>60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identification
ⁿ/ₐ
DESCRIPTION14
Brief description
ⁿ/ₐ
MANUFACTURE19
Manufacturer type designation
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
LAENGE
Length
ⁿ/ₐ
NOCUPEROU
Packing quantity
ⁿ/ₐ
QUANTITYMIN
Minimum order quantity
ⁿ/ₐ
NENNWEITE
Nominal size
ⁿ/ₐ
D1
Inside diameter D
[mm]
AUSSENDURCH58
Outside diameter D
[mm]
ROLLENLAENGE
Roll length
ⁿ/ₐ
BRANDSCHUTZ46
Fire protection properties
ⁿ/ₐ
BETRIEBSTE130
Operating temperatur
ⁿ/ₐ
BIEGERADIUSBR
Bending radius
ⁿ/ₐ
HellermannTyton 169-22171
169-22171
IWS-PE Corrugated pipe st...
IWS-PE17
Polyethylene (PE)
Gray (GY)
50m
1000
50
17
16.7
21.2
50
UL94 HB; FMVSS 302
-50 °C to +80 °C
>40
HellermannTyton 169-22291
169-22291
IWS-PE Corrugated pipe st...
IWS-PE29
Polyethylene (PE)
Gray (GY)
25m
1000
25
29
29.3
34.1
25
UL94 HB; FMVSS 302
-50 °C to +80 °C
>60
HellermannTyton 169-22371
169-22371
IWS-PE Corrugated pipe st...
IWS-PE37
Polyethylene (PE)
Gray (GY)
25m
1000
25
37
36.5
41.6
25
UL94 HB; FMVSS 302
-50 °C to +80 °C
>90
HellermannTyton 169-22501
169-22501
IWS-PE Corrugated pipe st...
IWS-PE50
Polyethylene (PE)
Gray (GY)
25m
1000
25
50
47.8
53.6
25
UL94 HB; FMVSS 302
-50 °C to +80 °C
>100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D