Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Tension Nut Strength Class 10 Coated (flZnnc)
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Tension Nuts
HEICO-TEC® Tension Nuts Metric Sizes
HEICO-TEC® Tension Nut Metric Strength Class 10, Strength Class acc. to ISO 898-2
Powered by
CAD模型選擇
{heico/heico_tec/htm/metrisch/htm_serie_10/htm_m_s10_zn_asmtab.prj},{NB=226301914002999(9.5)},{CNSORDERNO=226301914002999},{D1=52},{P=2.0},{D=98},{H=50},{DBA=11},{DBSW=14},{SD=97},{SH=8},{SMH=84.0},{SMHUB=9.5},{DM=180},{VNOM=1320},{VMAX=1585},{CNSMASSEXACT=2.91},{FK=10},{BS=flZnnc},{M=M52},{PPATH=../../../assemblies/htm_s10_bl_m_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-tec/vyrobky/predepinaci-matice-dle-iso-898-2/?file=files/hc/pdf/pdf_cz/HT-Spannmutter-CZ_03-2020-Web.pdf&cid=17531},{HUB=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
FK
Strength Class
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
D
Outer diameter
[mm]
H
Height
[mm]
DBA
Quantity Pressure Bolts
[ST]
DBSW
Socket Size Pressure Bolts
[mm]
SD
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
SMH
Tension Nut Total height
[mm]
SMHUB
Tension Nut Tensioning Stroke
[mm]
DM
Torque nominal
[Nm]
VNOM
Nominal Preload Force
[kN]
VMAX
Maximum Preload Force
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTM-M20x1.5/10-...
226300812002999
HTM-M20x1.5/10-002
10
flZnnc
M20
1.5
40
20
10
6
39
4
36.5
4.5
12
180
220
0.21
HEICO-TEC HTM-M20x2/10-00...
226300814002999
HTM-M20x2/10-002
10
flZnnc
M20
2.0
40
20
10
6
39
4
36.5
4.5
12
180
220
0.21
HEICO-TEC HTM-M20x2.5/10-...
226300815002999
HTM-M20x2.5/10-002
10
flZnnc
M20
2.5
40
20
10
6
39
4
36.5
4.5
12
180
220
0.21
HEICO-TEC HTM-M22x1.5/10-...
226300912002999
HTM-M22x1.5/10-002
10
flZnnc
M22
1.5
42
20
12
6
41
4
37.0
4.5
13
235
265
0.00
HEICO-TEC HTM-M22x2/10-00...
226300914002999
HTM-M22x2/10-002
10
flZnnc
M22
2.0
42
20
12
6
41
4
37.0
4.5
13
235
265
0.00
HEICO-TEC HTM-M22x2.5/10-...
226300915002999
HTM-M22x2.5/10-002
10
flZnnc
M22
2.5
42
20
12
6
41
4
37.0
4.5
13
235
265
0.00
HEICO-TEC HTM-M24x1.5/10-...
226301012002999
HTM-M24x1.5/10-002
10
flZnnc
M24
1.5
46
24
9
7
45
4
42.0
5.0
22
260
320
0.32
HEICO-TEC HTM-M24x2/10-00...
226301015002999
HTM-M24x2/10-002
10
flZnnc
M24
2.0
46
24
9
7
45
4
42.0
5.0
22
260
320
0.32
HEICO-TEC HTM-M24x3/10-00...
226301016002999
HTM-M24x3/10-002
10
flZnnc
M24
3.0
46
24
9
7
45
4
42.0
5.0
22
260
320
0.32
HEICO-TEC HTM-M27x1.5/10-...
226301112002999
HTM-M27x1.5/10-002
10
flZnnc
M27
1.5
50
24
12
7
49
4
42.0
5.0
22
350
410
0.38
HEICO-TEC HTM-M27x2/10-00...
226301114002999
HTM-M27x2/10-002
10
flZnnc
M27
2.0
50
24
12
7
49
4
42.0
5.0
22
350
410
0.38
HEICO-TEC HTM-M27x3/10-00...
226301116002999
HTM-M27x3/10-002
10
flZnnc
M27
3.0
50
24
12
7
49
4
42.0
5.0
22
350
410
0.38
HEICO-TEC HTM-M30x1.5/10-...
226301212002999
HTM-M30x1.5/10-002
10
flZnnc
M30
1.5
56
28
12
8
55
5
49.5
5.5
31
425
505
0.55
HEICO-TEC HTM-M30x2/10-00...
226301214002999
HTM-M30x2/10-002
10
flZnnc
M30
2.0
56
28
12
8
55
5
49.5
5.5
31
425
505
0.55
HEICO-TEC HTM-M30x3.5/10-...
226301217002999
HTM-M30x3.5/10-002
10
flZnnc
M30
3.5
56
28
12
8
55
5
49.5
5.5
31
425
505
0.57
HEICO-TEC HTM-M33x1.5/10-...
226301312002999
HTM-M33x1.5/10-002
10
flZnnc
M33
1.5
66
33
8
10
65
5
56.0
5.5
70
515
625
0.87
HEICO-TEC HTM-M33x2/10-00...
226301314002999
HTM-M33x2/10-002
10
flZnnc
M33
2.0
66
33
8
10
65
5
56.0
5.5
70
515
625
0.88
HEICO-TEC HTM-M33x3.5/10-...
226301317002999
HTM-M33x3.5/10-002
10
flZnnc
M33
3.5
66
33
8
10
65
5
56.0
5.5
70
515
625
0.90
HEICO-TEC HTM-M36x1.5/10-...
226301412002999
HTM-M36x1.5/10-002
10
flZnnc
M36
1.5
69
35
10
10
68
5
60.0
7.5
67
620
740
1.00
HEICO-TEC HTM-M36x3/10-00...
226301416002999
HTM-M36x3/10-002
10
flZnnc
M36
3.0
69
35
10
10
68
5
60.0
7.5
67
620
740
1.02
HEICO-TEC HTM-M36x4/10-00...
226301418002999
HTM-M36x4/10-002
10
flZnnc
M36
4.0
69
35
10
10
68
5
60.0
7.5
67
620
740
1.04
HEICO-TEC HTM-M39x1.5/10-...
226301512002999
HTM-M39x1.5/10-002
10
flZnnc
M39
1.5
72
35
12
10
71
5
60.0
7.5
66
725
880
1.08
HEICO-TEC HTM-M39x3/10-00...
226301516002999
HTM-M39x3/10-002
10
flZnnc
M39
3.0
72
35
12
10
71
5
60.0
7.5
66
725
880
1.10
HEICO-TEC HTM-M39x4/10-00...
226301518002999
HTM-M39x4/10-002
10
flZnnc
M39
4.0
72
35
12
10
71
5
60.0
7.5
66
725
880
1.12
HEICO-TEC HTM-M42x1.5/10-...
226301612002999
HTM-M42x1.5/10-002
10
flZnnc
M42
1.5
81
40
10
12
80
6
68.5
7.5
110
845
1010
1.60
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D