目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23210. - Down-Hold Clamps without clamping lever / with V-clamping jaw
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23210. Down-Hold Clamps, without clamping lever
with V-clamping jaw
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2321_niederzugspanner_ohne_hebel/mit_prismenspannbacke/eh_2321_bild2_asmtbl.prj},{NB=EH 23210.0502 Niederzugspanner (0Vorrichtungssysteme)},{BESTNR=EH 23210.0502},{BESTNR1=EH_2321.502},{SW=0},{NM=10},{D1=M 8},{NDM=8},{KDM=6.647},{D2=8.4},{B=32},{H1=24},{H2=20},{H3=8},{L1=52},{L2=28.0},{S=3},{F=7.0},{G=266},{SYSTEM=V40},{D1X=8.000},{H1X=12.000},{W1=3.500},{L1X=26.000},{L3=12.000},{L4=45.000},{X1=20.000},{Y1=6.500},{B1=16.000},{DK1=6.800},{LS=12.000},{SW1=4.000},{D2X=13.000},{D3=14.000},{SW2=6.000},{T=4.000},{H=24.000},{F1=ce},{RB=1.300},{RH=0.810},{ZB=5.000},{OW=60.000},{H2X=10.000},{DX=21.790},{WX=10.300},{DX1=6.304},{L4X=0.062},{VER=1.000},{PPATH=eh_2321_2b_sbl.prj},{ANZD=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
NM
T-slot size
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
B
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
F
clamping force horizontal max.
[kN]
G
weight
[g]
ANZD
Tightening torque max
[Nm]
EH EH 23210.0502 Down-Hol...
EH 23210.0502
10
M 8
8.4
32
24
20
8
52
28.0
3
7.0
266
3
EH EH 23210.0522 Down-Hol...
EH 23210.0522
14
M 12
12.5
48
37
30
11
72
40.0
4
15.0
833
9
EH EH 23210.0542 Down-Hol...
EH 23210.0542
18
M 16
16.5
68
47
35
13
86
41.0
7
21.5
1730
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D