目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050. - Spherical Washers DIN 6319, form C
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23050. Spherical Washers/ Conical Seats, DIN 6319
Spherical Washers
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2305_kugelscheiben_kegelpfannen_din_6319/kugelscheiben/eh_2305_ku.prj},{NB=EH 23050.0010 Kugelscheibe (Vorrichtungssysteme)},{BESTNR=EH 23050.0010},{BESTNR1=EH_2305.010},{D1=10.5},{D2=12.0},{D3=21},{D4=30},{D5=18.5},{H1=0.8},{H2=4.0},{H3=5},{R1=15},{FB=10},{BESTA=26},{G=5.0},{SYSTEM=V70},{FBO=10},{BELA=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
H13
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
R1
[mm]
FB
for bolt
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23050.0008 Spherical W...
EH 23050.0008
8.4
17
0.6
3.2
12
8
2.5
V40
EH 23050.0010 Spherical W...
EH 23050.0010
10.5
21
0.8
4.0
15
10
5.0
V70
EH 23050.0012 Spherical W...
EH 23050.0012
13.0
24
1.1
4.6
17
12
7.3
V70/L12
EH 23050.0016 Spherical W...
EH 23050.0016
17.0
30
1.3
5.3
22
16
12.7
V70/L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D