目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23010. - T-Nuts, DIN 508
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23010. T-Nuts, DIN 508
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2301_muttern_fuer_t_nuten_din_508/eh_2301.prj},{NB=EH 23010.0144 Mutter fuer T-Nute (Vorrichtungssysteme)},{BESTNR=EH 23010.0144},{BESTNR1=EH_2301.144},{D=M 10},{NDM=10.000},{KDM=8.376},{NM=14},{A=13.6},{E=22},{H=16},{K=8},{DFT=14},{G=34},{SYSTEM=V70},{F=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
NM
T-slot size
ⁿ/ₐ
A
[mm]
E
[mm]
H
[mm]
K
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23010.0145 T-Nut
EH 23010.0145
M 8
14
13.6
22
16
8
34
V70
EH 23010.0144 T-Nut
EH 23010.0144
M 10
14
13.6
22
16
8
34
V70
EH 23010.0142 T-Nut
EH 23010.0142
M 12
14
13.6
22
16
8
34
V70
EH 23010.0182 T-Nut
EH 23010.0182
M 16
18
17.6
28
20
10
68
L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D