目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22730. - Self-Aligning Pads / with male thread, flat-faced ball, plain
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22730. Self-Aligning Pads
with male thread, flat-faced ball, plain
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2273_pendelauflagen/mit_aussengewinde_kugel_abgeflacht_plan/eh_2273_1_asstab.prj},{NB=EH 22730.0013 Pendelauflage (0Vorrichtungssysteme)},{BESTNR=EH 22730.0013},{BESTNR1=EH_2273.013},{ROT=0},{D1=13},{D2=M 8},{DNDM=8.000},{DKDM=6.466},{D3=7.2},{L1=13},{L2=8},{KG=10},{SW=11},{BESTA=10},{G=13},{SYSTEM=V40},{A=1.700},{L3=5.800},{L4=1.400},{D5=7.200},{L5=0.150},{BR=1.500},{AR=1.800},{N=3.000},{VERS=2.000},{D31=11.200},{L6=17.530},{L7=3.470},{PPATH=eh_2273_1_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
+/-0.2
[mm]
L2
[mm]
KG
ball Ø (mm)
ⁿ/ₐ
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22730.0013 Self-Aligni...
EH 22730.0013
13
M 8
7.2
13
8
10
11
10
13
V40
EH 22730.0020 Self-Aligni...
EH 22730.0020
20
M 12
10.5
18
12
16
17
25
40
V70/L12
EH 22730.0030 Self-Aligni...
EH 22730.0030
30
M 16
20.0
27
16
25
27
90
100
V70/L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D