目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rotating / flat-faced ball, plain
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating
flat-faced ball, plain
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2270_kugeldruckschrauben_ohne_kopf_kugel_verdrehgesichert/abgeflachte_kugel_plan/eh_2270584_asmtbl.prj},{NB=EH 22700.0624 Kugeldruckschraube (0Vorrichtungssysteme)},{BESTNR=EH 22700.0624},{BESTNR1=EH_2270.624},{D1=M 12},{ROT=0},{DNDM=12.0},{DKDM=9.853},{L=30},{D3=7.2},{KG=8.5},{SW=6},{BESTA=18},{G=19.6},{SYSTEM=V70/L12},{T=7},{A=2.3},{L5=2.85},{VERS=8.000},{PPATH=eh_2270_1_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
nominal length
[mm]
D3
[mm]
KG
ball Ø (mm)
ⁿ/ₐ
SW
[mm]
BESTA
max. load capacity for static load/max.
[KN]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22700.0584 Ball-Ended ...
EH 22700.0584
M 8
20
4.5
5.5
4
9
5.7
V40
EH 22700.0624 Ball-Ended ...
EH 22700.0624
M 12
30
7.2
8.5
6
18
19.6
V70/L12
EH 22700.0626 Ball-Ended ...
EH 22700.0626
M 12
40
7.2
8.5
6
18
28.5
V70/L12
EH 22700.0666 Ball-Ended ...
EH 22700.0666
M 16
50
10.7
12.0
8
36
48.0
V70/L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D