目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Screwed Rest Buttons / with male thread and spherical surface
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22690. Screwed Rest Buttons
with male thread and spherical surface
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2269_bolzen/mit_aussengewinde_und_auflageflaeche_ballig/eh_2269_2.prj},{NB=EH 22690.0101 Bolzen (Vorrichtungssysteme)},{BESTNR=EH 22690.0101},{BESTNR1=EH_2269.101},{L1=10},{D=M 12},{DNDM=12.000},{DKDM=9.853},{D1=22},{D2=25.2},{L2=24},{SW=22},{G=40},{R1=30.0},{SYSTEM=V70/L12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
±0.1
[mm]
D
thread
ⁿ/ₐ
D2
[mm]
L2
[mm]
SW
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22690.0121 Screwed Res...
EH 22690.0121
10
M 8
19.4
20
17
24
V40
EH 22690.0101 Screwed Res...
EH 22690.0101
10
M 12
25.2
24
22
40
V70/L12
EH 22690.0102 Screwed Res...
EH 22690.0102
15
M 12
25.2
29
22
56
V70/L12
EH 22690.0142 Screwed Res...
EH 22690.0142
15
M 16
34.5
34
30
130
L16
EH 22690.0143 Screwed Res...
EH 22690.0143
20
M 16
34.5
39
30
155
L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D