目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22680. - Seating Pin / case-hardened, ribbed, with female thread
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22680. Locating Pins, ribbed
case hardened, ribbed with female thread
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2268_auflagebolzen_mit_riffel_oder_spitze/einsatzgehaertet_geriffelt_und_innengewinde/eh_2268.prj},{NB=EH 22680.0144 Auflagebolzen (Vorrichtungssysteme)},{BESTNR=EH 22680.0144},{BESTNR1=EH_2268.144},{H=25},{D1=M 8},{DNDM=8.000},{DKDM=6.647},{D2=9},{B=10},{E=15.0},{S=13},{G=20},{SYSTEM=V40},{H1=1.000},{D1X=8.000},{DK=6.800},{N=6.000},{B2=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
H
[mm]
D1
thread
ⁿ/ₐ
D2
[mm]
B
[mm]
E
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22680.0142 Seating Pin
EH 22680.0142
20
M 8
9
10
15.0
13
15
V40
EH 22680.0144 Seating Pin
EH 22680.0144
25
M 8
9
10
15.0
13
20
V40
EH 22680.0184 Seating Pin
EH 22680.0184
25
M 12
13
15
21.9
19
40
V70/L12
EH 22680.0186 Seating Pin
EH 22680.0186
30
M 12
13
15
21.9
19
48
V70/L12
EH 22680.0188 Seating Pin
EH 22680.0188
40
M 12
13
15
21.9
19
70
V70/l12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D