目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1912. - Base Plates with positioning holes
Halder
Modular Jig and Fixture Systems
Basic Elements
EH 1912. Base Plates, with positioning holes
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/basiselemente/eh_1912_aufspannplatten_mit_fixierbohrungen/eh_1912_1.prj},{NB=1912.320 Aufspannplatte (Vorrichtungssysteme)},{BESTNR=1912.320},{BESTNR1=EH_1912.320},{B1XL1=400 x 500},{BX=400},{LX=500},{H=40±0,02},{HX=40.000},{A=150},{G=57000},{L1=250},{L2=250},{B1=200},{B2=200},{B3=300},{H2=9},{H3=20},{FA=50},{D1=20},{D2=15},{D3=8.500},{D4=10},{Y=8},{YA=9.000},{YB=15.000},{YC=9.000},{NDM=10},{KDM=8.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1XL1
[mm]
H
[mm]
A
[mm]
G
weight
[g]
1912.220 Base Plate
1912.220
400 x 400
40±0,02
150
45000
1912.320 Base Plate
1912.320
400 x 500
40±0,02
150
57000
1912.420 Base Plate
1912.420
500 x 500
40±0,02
200
71000
1912.520 Base Plate
1912.520
500 x 630
50±0,03
200
112000
1912.620 Base Plate
1912.620
630 x 630
50±0,03
200
141000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D