目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700. - Straight Clamps, long
Halder
Standard Parts
Clamping Elements
EH 23700. Clamping Element Systems
EH 23700. Straight Clamps, long
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2370/eh_2370_7/eh_2370_7_ass.prj},{NB=EH 23700.0042 Spanneisen gerade },{BESTNR=23700.0042},{BESTNRX=2370.042},{B1=12.5},{L1=156},{A=20},{B2=35.0},{D=M 12},{D11=12},{D12=10.106},{D12V=9.853},{L2=30},{L3=20},{L4=106},{L5=12},{D1=18},{G=600},{L31=19.41},{L32=11.00},{L33=14.68},{L34=8.50},{PPATH=eh_2370_7_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
A
[mm]
B2
[mm]
D
thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D1
[mm]
G
weight
[g]
EH 23700.0042 Straight Cl...
23700.0042
12.5
156
20
35.0
M 12
30
20
106
12
18
600
EH 23700.0046 Straight Cl...
23700.0046
17.0
196
30
45.5
M 16
35
22
136
16
24
1400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D