目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700. - Position Base Element
Halder
Standard Parts
Clamping Elements
EH 23700. Clamping Element Systems
EH 23700. Base Elements for Location Hole
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2370/eh_2370_2/eh_2370_2_ass.prj},{NB=EH 23700.0712 Fusselement fuer Positionierbohrung},{BESTNR=23700.0712},{BESTNRX=2370.712},{A=8},{B=25},{C=65},{G=M 12},{G1=12},{G11M=10.106},{G11V=9.853},{I=12.5},{P=27},{GEW=90},{D1=12},{BZ1=6.8},{BZ2=4.8},{HZ2=2.2},{HZ3=2.2},{DZ1=16},{L3=4},{L4=35},{B2=16},{DK=10.20},{PPATH=eh_2370_2_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
G
thread
ⁿ/ₐ
I
[mm]
P
[mm]
GEW
weight
[g]
23700.0712 Positioning Ba...
23700.0712
8
25
65
M 12
12.5
27
90
23700.0716 Positioning Ba...
23700.0716
12
30
78
M 16
14.0
33
190
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D