目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23690. - Locking nuts for index plunger compact with hexagon collar
Halder
Standard Parts
Clamping Elements
EH 23690. Compact Clamps
Compact Clamps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2369/eh_2369_k/eh_2369_asmtab.prj},{NB=EH 23690.0012 Kompaktspanner (H1=5243)},{BESTNR=23690.0012},{BESTNRX=2369.012},{D1=M12},{D2=M8},{SW=16},{H1=52},{H2=59},{H3=95},{S=43},{L1=134},{L2=70},{L3=50},{L4=13},{L5=10.0},{B=45},{AM=45},{SK=15},{G=1813},{X=6.8},{H1MIN=40.000},{H1MAX=60.000},{H1P=52},{VERS=1},{H1STAN=51.000},{SX1=0},{SX2=43},{PPATH=eh_2369_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
SW
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
+1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B
[mm]
AM
Starting torqü max.
[Nm]
SK
clamping force max.
[kN]
G
weight
[g]
EH 23690.0012 Compact cla...
23690.0012
M12
M8
16
59
95
134
70
50
13
10.0
45
45
15
1813
EH 23690.0016 Compact cla...
23690.0016
M16
M12
18
70
126
213
120
50
17
12.5
55
75
25
4274
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D