目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23690. - H÷henadapter für Kompaktspanner
Halder
Standard Parts
Clamping Elements
EH 23690. Compact Clamps
Heigth adaptors for compact clamps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2369/eh_2369_h/eh_2369_h_asmtab.prj},{NB=EH 23690.0112 Hoehenadapter},{BESTNR=23690.0112},{BESTNR1=2369.112},{D1=M12},{L1=134},{L2=70},{L3=50},{L4=13},{H=20},{B1=45},{B2=14},{G=874},{DD1=24.000},{D2=13.500},{R1=1.200},{L5=127.330},{L6=122.290},{H1=17.750},{H2=15.500},{R2=1.500},{F=0.000},{L7=14.000},{L8=24.500},{H3=3.500},{H4=13.000},{H5=6.080},{L9=5.200},{R3=9.000},{R4=1.500},{L10=1.500},{VERS=1},{PPATH=eh_2369_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Bestellnummer
ⁿ/ₐ
D1
Gewinde
ⁿ/ₐ
L1
[mm]
L2
+1
[mm]
L3
[mm]
L4
[mm]
H
[mm]
B1
[mm]
B2
H12
[mm]
G
Weight
[g]
EH 23690.0112 Höhenadapte...
23690.0112
M12
134
70
50
13
20
45
14
874
EH 23690.0116 Höhenadapte...
23690.0116
M16
213
120
50
17
35
55
18
2534
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D