目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23410. - Eccentric Clamping Modules, with shaft location
Halder
Standard Parts
Clamping Elements
EH 23410. Eccentric Clamping Modules, with shaft location
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2341_1/eh_2341_1.prj},{NB=EH 23410.0210 Exzenterspannmodul},{BESTNR=23410.0210},{BESTNR1=2341.210},{D1=24},{D2=8},{B1=13},{B2=11},{D3=M6},{NDM=6},{D4=8},{L=28},{R1=12.0},{R2=13.32},{R3=14.64},{R4=15.30},{S=3.3},{T=9},{G=50},{D=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
H9
[mm]
B1
-0.05 / -0.15
[mm]
B2
[mm]
D3
Thread
ⁿ/ₐ
D4
Handle bar EH 24530. Ø
[mm]
L
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
S
[mm]
T
[mm]
G
Weight
[g]
23410.0210 Eccentric Clam...
23410.0210
24
8
13
11
M6
8
28
12.0
13.32
14.64
15.30
3.3
9
50
23410.0220 Eccentric Clam...
23410.0220
30
10
15
13
M8
10
32
15.0
16.65
18.30
19.12
4.1
12
100
23410.0230 Eccentric Clam...
23410.0230
35
12
17
15
M10
12
36
17.5
19.42
21.34
22.31
4.8
15
150
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D