目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23410. - Eccentric Clamps with clamping screw
Halder
Standard Parts
Clamping Elements
EH 23410. Eccentric Clamps
with clamping screw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2341/eh_2341_2/eh_2341_2.prj},{NB=EH 23410.0150 Exzenterspanner},{BESTNR=23410.0150},{BESTNR1=2341.150},{MAT=Stahl},{AUS=mit Spannschraube},{GEW=159},{D1=10},{DK=8.5},{L1=14},{D2=50},{D3=28},{B1=14},{H1=12},{S1=25},{S2=24.21},{S3=22.15},{S4=20.09},{S5=19},{F1=1.5},{D4=28},{H3=7},{SW=19},{D7=15},{H4=3.5},{F2=1},{SW1=8},{F=b},{W2=42.5},{W3=304}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
GEW
weight
[g]
23410.0150 Eccentric Clam...
23410.0150
steel
with clamping screw
159
23410.0151 Eccentric Clam...
23410.0151
Stainless Steel
with clamping screw
159
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D