目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23341. - Shaft clamp
Halder
Standard Parts
Clamping Elements
EH 23341. Shaft clamp
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23341/eh_23341.prj},{NB=23341.0012 Spannrund},{BESTNR=23341.0012},{D1=12},{D2=M6},{NDM2=6},{D3=M4},{NDM3=4.0},{L1=39},{L2=12},{L3=6},{SW=5},{AM=100},{D1X=12},{D2X=15-20},{L1X=3.5},{G=22},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
h11
[mm]
D2
thread
ⁿ/ₐ
D3
thread
ⁿ/ₐ
L1
max.
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
AM
Tightening torque max.
[Nm]
D1X
Hub hole D1 H7
ⁿ/ₐ
D2X
Shaft diameter D2
[mm]
L1X
L1 +0.2
[mm]
G
Weight
[g]
23341.0008 shaft clamp
23341.0008
8
M4
M2.5
27
8
4
3
20
8
6-10
2.8
7
23341.0010 shaft clamp
23341.0010
10
M5
M3
33
10
5
4
45
10
10-15
3.3
13
23341.0012 shaft clamp
23341.0012
12
M6
M4
39
12
6
5
100
12
15-20
3.5
22
23341.0016 shaft clamp
23341.0016
16
M8
M5
46
16
8
6
170
16
20-30
4.0
52
23341.0020 shaft clamp
23341.0020
20
M10
M6
53
20
10
8
290
20
30-40
4.8
104
23341.0025 shaft clamp
23341.0025
25
M12
M8
70
25
12
10
450
25
40-60
5.6
189
23341.0030 shaft clamp
23341.0030
30
M16
M10
81
30
16
14
650
30
60-125
7.9
346
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D