目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Vertical Toggle Clamp with angle base
Halder
Standard Parts
Clamping Elements
EH 23330. Vertical Toggle Clamp with angle base
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23330_senk_spann_winkelfuss/eh_23330_16_asmtab.prj},{NB=23330.0023Senkrechtspanner_(012)},{BESTNR=23330.0023},{NG=3},{HANDGRIFF=blau},{VERSCLR=4},{VERSAS=635},{D1=5.5},{AS=M6 x 35},{B1=21},{B2=6},{B3=5},{B4=25.5},{B5=37.0},{H1=176.5},{H2=60},{H3=12},{H4MIN=34},{H4MAX=41.5},{H5=20},{H6=6},{H7=32},{VB=12},{L1=77},{L2=81},{L3=41},{L4=6},{L5=25},{F1=1.0},{F2=1.2},{WB=0},{W1=105},{W2=60},{TMIN=-10},{TMAX=80},{G=231},{E=25},{GR=2},{CTN=84662020},{EAN=4020772013059},{PPATH=eh_23330_16_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
[mm]
AS
Clamping screw
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4MIN
H4 min.
[mm]
H4MAX
H4 max.
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.0023 Vertical Toggl...
23330.0023
3
5.5
M6 x 35
21
6
5
25.5
37.0
176.5
60
12
34
41.5
20
6
32
77
81
41
6
25
1.0
1.2
-10
80
231
23330.0024 Vertical Toggl...
23330.0024
4
6.5
M8 x 45
27
8
6
28.5
42.5
223.0
71
18
40
48.5
24
7
38
111
112
63
11
37
1.4
2.5
-10
80
483
23330.0025 Vertical Toggl...
23330.0025
5
8.5
M8 x 65
35
10
8
32.0
52.0
280.0
102
20
53
81.5
32
54
96
141
129
84
11
54
2.0
3.0
-10
80
802
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D